Unregulated traffic (no classifier hit) policing params.
Data Fields | |
| uint32_t | peakRateInBitsPerSec |
| uint32_t | commitRateInBitsPerSec |
| uint32_t CpswAle_UnregulatedTrafficPolicer::peakRateInBitsPerSec |
Peak rate in bits per second. 0 indicates rate limit is disabled
| uint32_t CpswAle_UnregulatedTrafficPolicer::commitRateInBitsPerSec |
Commit rate in bits per second. 0 indicates rate limit is disabled