The SDL CCM module provides API for CCM Diagnostics
◆ SDL_ESM_INSTANCE_MSS
#define SDL_ESM_INSTANCE_MSS (SDL_ESMG1_CCMR5_ST_ERR) |
◆ SDL_INTR_GROUP_NUM
#define SDL_INTR_GROUP_NUM 1U |
◆ SDL_INTR_GROUP_NUMBER
#define SDL_INTR_GROUP_NUMBER 2U |
◆ BASEADDRESS
#define BASEADDRESS SDL_MSS_CCMR_U_BASE |
◆ ESM_INSTANCE
#define ESM_INSTANCE SDL_ESM_INST_MSS_ESM |
◆ SDL_INTR_PRIORITY_LVL
#define SDL_INTR_PRIORITY_LVL 1U |
◆ SDL_ENABLE_ERR_PIN
#define SDL_ENABLE_ERR_PIN 1U |
◆ SDL_ESM_MAX_EVENT_MAP_NUM
#define SDL_ESM_MAX_EVENT_MAP_NUM 2u |
◆ SDL_MSS_CCMR
◆ SDL_CCM_MAX_INSTANCE
#define SDL_CCM_MAX_INSTANCE 1U |
◆ SDL_CCM_Inst
◆ SDL_ESM_CCMapplicationCallback()
int32_t SDL_ESM_CCMapplicationCallback |
( |
SDL_ESM_Inst |
esmInstType, |
|
|
int32_t |
grpChannel, |
|
|
int32_t |
intSrc, |
|
|
void * |
arg |
|
) |
| |
◆ SDL_CCM_baseAddress
Initial value:=
{
SDL_MSS_CCMR_U_BASE,
}
This API is used to get the base address of the instance.