AM273x MCU+ SDK  09.02.00

Introduction

Macros that define values for the trigger mode of HWA paramsets.

Macros

#define HWA_CONTEXTSWITCH_TRIG_MODE_DMA   ((uint8_t)3U)
 
#define HWA_CONTEXTSWITCH_TRIG_MODE_HARDWARE   ((uint8_t)4U)
 
#define HWA_CONTEXTSWITCH_TRIG_MODE_SOFTWARE   ((uint8_t)5U)
 

Macro Definition Documentation

◆ HWA_CONTEXTSWITCH_TRIG_MODE_DMA

#define HWA_CONTEXTSWITCH_TRIG_MODE_DMA   ((uint8_t)3U)

state machine reads the paramset but waits for DMA trigger before executing that paramset

◆ HWA_CONTEXTSWITCH_TRIG_MODE_HARDWARE

#define HWA_CONTEXTSWITCH_TRIG_MODE_HARDWARE   ((uint8_t)4U)

Hardware based trigger #1

◆ HWA_CONTEXTSWITCH_TRIG_MODE_SOFTWARE

#define HWA_CONTEXTSWITCH_TRIG_MODE_SOFTWARE   ((uint8_t)5U)

software trigger