AM273x MCU+ SDK  09.02.00

Introduction

Bit mask to specify HWA MEM BANKs, used with HWA_initializeRAM()

Macros

#define HWA_APP_MEMINIT_PARAM_RAM   (1U << 8U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_WINDOW_RAM   (1U << 9U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_EVEN_RAM   (1U << 10U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_ODD_RAM   (1U << 11U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_PER_ITER_MAX_VAL_RAM   (1U << 12U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_HIST_EVEN_RAM   (1U << 13U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_HIST_ODD_RAM   (1U << 14U)
 Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM() More...
 
#define HWA_APP_MEMINIT_MEMBANK_ALL
 Bit mask to specify ALL MEM BANKs, used with HWA_initializeRAM() More...
 

Macro Definition Documentation

◆ HWA_APP_MEMINIT_PARAM_RAM

#define HWA_APP_MEMINIT_PARAM_RAM   (1U << 8U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_WINDOW_RAM

#define HWA_APP_MEMINIT_WINDOW_RAM   (1U << 9U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_EVEN_RAM

#define HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_EVEN_RAM   (1U << 10U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_ODD_RAM

#define HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_ODD_RAM   (1U << 11U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_PER_ITER_MAX_VAL_RAM

#define HWA_APP_MEMINIT_PER_ITER_MAX_VAL_RAM   (1U << 12U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_HIST_EVEN_RAM

#define HWA_APP_MEMINIT_HIST_EVEN_RAM   (1U << 13U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_HIST_ODD_RAM

#define HWA_APP_MEMINIT_HIST_ODD_RAM   (1U << 14U)

Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()

◆ HWA_APP_MEMINIT_MEMBANK_ALL

#define HWA_APP_MEMINIT_MEMBANK_ALL
Value:
HWA_APP_MEMINIT_WINDOW_RAM | \
HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_EVEN_RAM | \
HWA_APP_MEMINIT_PER_SAMPLE_MAX_VAL_ODD_RAM | \
HWA_APP_MEMINIT_PER_ITER_MAX_VAL_RAM | \
HWA_APP_MEMINIT_HIST_EVEN_RAM | \
HWA_APP_MEMINIT_HIST_ODD_RAM )

Bit mask to specify ALL MEM BANKs, used with HWA_initializeRAM()

HWA_APP_MEMINIT_PARAM_RAM
#define HWA_APP_MEMINIT_PARAM_RAM
Bit mask to specify PARAM RAM MEM BANK, used with HWA_initializeRAM()
Definition: hwa/v0/hwa.h:744