AM273x MCU+ SDK  09.02.00
dthe_aes.h File Reference

Introduction

This file contains the prototype of DTHE AES driver APIs.

Go to the source code of this file.

Data Structures

struct  DTHE_AES_Params
 AES Driver Parameters This structure has all the parameters which are need by the AES Driver to perform the specified operation. More...
 

Macros

#define DTHE_AES_ECB_MODE   (0x00000000U)
 Flag for AES ECB Mode. More...
 
#define DTHE_AES_CBC_MODE   (0x00000001U)
 Flag for AES CBC Mode. More...
 
#define DTHE_AES_CTR_MODE   (0x00000002U)
 Flag for AES CTR Mode. More...
 
#define DTHE_AES_ICM_MODE   (0x00000004U)
 Flag for AES ICM Mode. More...
 
#define DTHE_AES_CFB_MODE   (0x00000008U)
 Flag for AES CFB Mode. More...
 
#define DTHE_AES_F8_MODE   (0x00000010U)
 Flag for AES F8 Mode. More...
 
#define DTHE_AES_F9_MODE   (0x00000020U)
 Flag for AES F9 Mode. More...
 
#define DTHE_AES_XTS_MODE   (0x00000040U)
 Flag for AES XTS Mode. More...
 
#define DTHE_AES_CBC_MAC_MODE   (0x00000080U)
 Flag for AES CBC-MAC Mode. More...
 
#define DTHE_AES_CMAC_MODE   (0x00000100U)
 Flag for AES CMAC Mode. More...
 
#define DTHE_AES_KEY_128_SIZE   (0x00000001U)
 Size of AES key is of 128-bit. More...
 
#define DTHE_AES_KEY_192_SIZE   (0x00000002U)
 Size of AES key is of 192-bit. More...
 
#define DTHE_AES_KEY_256_SIZE   (0x00000003U)
 Size of AES key is of 256-bit. More...
 
#define DTHE_AES_ENCRYPT   (0x016FE45DU)
 AES Encrypt Flag. More...
 
#define DTHE_AES_DECRYPT   (0xDCBA4213U)
 AES Decrypt Flag. More...
 
#define DTHE_AES_CTR_WIDTH_16   (0x00000001U)
 AES CTR Counter Width is 16 (ICM) More...
 
#define DTHE_AES_CTR_WIDTH_32   (0x00000002U)
 AES CTR Counter Width is 32. More...
 
#define DTHE_AES_CTR_WIDTH_64   (0x00000004U)
 AES CTR Counter Width is 64. More...
 
#define DTHE_AES_CTR_WIDTH_96   (0x00000008U)
 AES CTR Counter Width is 96. More...
 
#define DTHE_AES_CTR_WIDTH_128   (0x00000010U)
 AES CTR Counter Width is 128. More...
 
#define DTHE_AES_ONE_SHOT_SUPPORT   (0x00000000U)
 AES STREAM SUPPORT. More...
 
#define DTHE_AES_STREAM_INIT   (0xAA11BB22U)
 AES STREAM SUPPORT : INIT. More...
 
#define DTHE_AES_STREAM_UPDATE   (0x33CC44DDU)
 AES STREAM SUPPORT : UPDATE. More...
 
#define DTHE_AES_STREAM_FINISH   (0xEE55FF66U)
 AES STREAM SUPPORT : FINISH. More...
 

Enumerations

enum  DTHE_AES_Return_t { DTHE_AES_RETURN_SUCCESS = 0x62E699D9U, DTHE_AES_RETURN_FAILURE = 0x904D041AU }
 DTHE AES Driver Error code. More...
 

Functions

DTHE_AES_Return_t DTHE_AES_open (DTHE_Handle handle)
 Function to Open DTHE AES Driver. More...
 
DTHE_AES_Return_t DTHE_AES_execute (DTHE_Handle handle, const DTHE_AES_Params *ptrParams)
 The function is used to execute the AES Driver with the specified parameters. More...
 
DTHE_AES_Return_t DTHE_AES_close (DTHE_Handle handle)
 Function to close DTHE AES Driver. More...