This file contains the type definitions and helper macros for the CPSW host port module.
Go to the source code of this file.
Data Structures | |
| struct | CpswHostPort_FifoStats |
| FIFO related statistics of the host port. More... | |
| struct | CpswHostPort_Cfg |
| Host port module configuration parameters. More... | |
Macros | |
| #define | CPSW_HOSTPORT_PUBLIC_IOCTL(x) |
| Helper macro to create IOCTL commands for CPSW host port module. More... | |
Enumerations | |
| enum | CpswHostPort_Ioctl { CPSW_HOSTPORT_IOCTL_GET_FIFO_STATS = CPSW_HOSTPORT_PUBLIC_IOCTL(0U), CPSW_HOSTPORT_GET_FLOW_ID_OFFSET = CPSW_HOSTPORT_PUBLIC_IOCTL(1U) } |
| CPSW HOST port IOCTL commands. More... | |
Functions | |
| void | CpswHostPort_initCfg (CpswHostPort_Cfg *hostPortCfg) |
| Initialize CPSW host port configuration parameters. More... | |