RCM Analog register TW Control Registers.
Data Fields | |
uint32_t | b1_AdcEn: 1 |
uint32_t | b1_AdcStartConv: 1 |
uint32_t | b1_AdcReset: 1 |
uint32_t | b1_AdcInpBufEn: 1 |
uint32_t | b1_AdcRefBufEn: 1 |
uint32_t | b3_AdcRefSel_2_0: 3 |
uint32_t | b1_TsDiffInpBufEn: 1 |
uint32_t | b1_TsSeInpBufEn: 1 |
uint32_t | b1_IforceExtCtrl: 1 |
uint32_t | b1_VrefExtCtrl: 1 |
uint32_t | b1_VinExtCtrl: 1 |
uint32_t | b1_AnaTmuxBufBypass: 1 |
uint32_t | b1_AnaTmuxBufEn: 1 |
uint32_t | b5_RtrimTw_4_0: 5 |
uint32_t | b12_Reserved1: 12 |
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AdcEn |
bits 0: 0
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AdcStartConv |
bits 1: 1
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AdcReset |
bits 2: 2
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AdcInpBufEn |
bits 3: 3
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AdcRefBufEn |
bits 4: 4
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b3_AdcRefSel_2_0 |
bits 7: 5
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_TsDiffInpBufEn |
bits 8: 8
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_TsSeInpBufEn |
bits 9: 9
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_IforceExtCtrl |
bits 10: 10
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_VrefExtCtrl |
bits 11: 11
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_VinExtCtrl |
bits 12: 12
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AnaTmuxBufBypass |
bits 13: 13
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b1_AnaTmuxBufEn |
bits 14: 14
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b5_RtrimTw_4_0 |
bits 19: 15
uint32_t U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG::b12_Reserved1 |
bits 31: 20