AM273x MCU+ SDK  08.06.00
SDL_pbistInstInfo Struct Reference

Data Fields

uint64_t PBISTRegsHiAddress
 
SDL_pbistRegspPBISTRegs
 
uint32_t numPBISTRuns
 
SDL_PBIST_config PBISTConfigRun1 [PBIST_MAX_NUM_RUNS_1]
 
SDL_PBIST_config PBISTConfigRun2 [PBIST_MAX_NUM_RUNS_2]
 
uint32_t interruptNumber
 
uint32_t esmEventNumber
 
volatile uint32_t doneFlag
 
SDL_PBIST_configNeg PBISTNegConfigRun
 
uint8_t failureDetected
 

Field Documentation

◆ PBISTRegsHiAddress

uint64_t SDL_pbistInstInfo::PBISTRegsHiAddress

◆ pPBISTRegs

SDL_pbistRegs* SDL_pbistInstInfo::pPBISTRegs

◆ numPBISTRuns

uint32_t SDL_pbistInstInfo::numPBISTRuns

◆ PBISTConfigRun1

SDL_PBIST_config SDL_pbistInstInfo::PBISTConfigRun1[PBIST_MAX_NUM_RUNS_1]

◆ PBISTConfigRun2

SDL_PBIST_config SDL_pbistInstInfo::PBISTConfigRun2[PBIST_MAX_NUM_RUNS_2]

◆ interruptNumber

uint32_t SDL_pbistInstInfo::interruptNumber

◆ esmEventNumber

uint32_t SDL_pbistInstInfo::esmEventNumber

◆ doneFlag

volatile uint32_t SDL_pbistInstInfo::doneFlag

◆ PBISTNegConfigRun

SDL_PBIST_configNeg SDL_pbistInstInfo::PBISTNegConfigRun

◆ failureDetected

uint8_t SDL_pbistInstInfo::failureDetected