The Temperature sensor trim parameters structure.
Data Fields | |
uint16_t | TrimTemp30C |
Temperature trim value. More... | |
uint16_t | TrimTemp125C |
Temperature trim value. More... | |
uint16_t | TrimIntercept30C [MAX_GPADC_TEMP_SENSORS] |
Intercept trim value. More... | |
uint16_t | TrimIntercept125C [MAX_GPADC_TEMP_SENSORS] |
Intercept trim value. More... | |
float | Slope [MAX_GPADC_TEMP_SENSORS] |
Slope value. More... | |
float | InterceptTemp |
Intercept Temperature value. More... | |
uint16_t GPADC_TempSensTrimType::TrimTemp30C |
Temperature trim value.
uint16_t GPADC_TempSensTrimType::TrimTemp125C |
Temperature trim value.
uint16_t GPADC_TempSensTrimType::TrimIntercept30C[MAX_GPADC_TEMP_SENSORS] |
Intercept trim value.
uint16_t GPADC_TempSensTrimType::TrimIntercept125C[MAX_GPADC_TEMP_SENSORS] |
Intercept trim value.
float GPADC_TempSensTrimType::Slope[MAX_GPADC_TEMP_SENSORS] |
Slope value.
float GPADC_TempSensTrimType::InterceptTemp |
Intercept Temperature value.