GPADC Config Type data structure for the mode, trigger source and channel configuration for all the available external sources <0-8>
Structure containing parameters for GPADC channels configuration. In term of GPADC hardware, this represents the conversion configuration for the unit and muxing, sampling parameters for each channel.
Data Fields | |
GPADC_ChannelConvModeType | convMode |
Conversion mode of the GPADC driver. More... | |
GPADC_TriggerSourceType | triggSrc |
Conversion trigger SW/HW trigger selection. More... | |
GPADC_ChannelConfigType | channelConfig [MAX_GPADC_MEAS_SOURCES] |
Channel configuration for all channels <0-8> More... | |
GPADC_ChannelConvModeType GPADC_ConfigType::convMode |
Conversion mode of the GPADC driver.
GPADC_TriggerSourceType GPADC_ConfigType::triggSrc |
Conversion trigger SW/HW trigger selection.
GPADC_ChannelConfigType GPADC_ConfigType::channelConfig[MAX_GPADC_MEAS_SOURCES] |
Channel configuration for all channels <0-8>