AM273x MCU+ SDK  08.06.00
GPADCREG_REG1 Struct Reference

Detailed Description

Register1 Offset 0x004.

Data Fields

uint32_t b1_GpadcTrigger: 1
 
uint32_t b7_Nu1: 7
 
uint32_t b1_GpadcInit: 1
 
uint32_t b7_Nu2: 7
 
uint32_t b1_GpadcFsmBypass: 1
 
uint32_t b7_Nu3: 7
 
uint32_t b1_GpadcStartBypVal: 1
 
uint32_t b7_Nu4: 7
 

Field Documentation

◆ b1_GpadcTrigger

uint32_t GPADCREG_REG1::b1_GpadcTrigger

bits 0: 0

◆ b7_Nu1

uint32_t GPADCREG_REG1::b7_Nu1

bits 7: 1

◆ b1_GpadcInit

uint32_t GPADCREG_REG1::b1_GpadcInit

bits 8: 8

◆ b7_Nu2

uint32_t GPADCREG_REG1::b7_Nu2

bits 15: 9

◆ b1_GpadcFsmBypass

uint32_t GPADCREG_REG1::b1_GpadcFsmBypass

bits 16: 16

◆ b7_Nu3

uint32_t GPADCREG_REG1::b7_Nu3

bits 23: 17

◆ b1_GpadcStartBypVal

uint32_t GPADCREG_REG1::b1_GpadcStartBypVal

bits 24: 24

◆ b7_Nu4

uint32_t GPADCREG_REG1::b7_Nu4

bits 31: 25