AM273x MCU+ SDK  08.05.00
GPADC_EfuseTempTrimType Struct Reference

Detailed Description

The Temperature sensor trim parameters structure.

Data Fields

uint16_t FuseROMVer
 FuseROM Version. More...
 
uint16_t TrimTemp30C
 Efuse Tim Temperature30C Value. More...
 
uint16_t TrimTemp125C
 Efuse Tim Temperature125C Value. More...
 
uint16_t TrimIntercept30C [MAX_GPADC_TEMP_SENSORS]
 Efuse Tim Intercept30C Value. More...
 
uint16_t TrimIntercept125C [MAX_GPADC_TEMP_SENSORS]
 Efuse Tim Intercept125C Value. More...
 

Field Documentation

◆ FuseROMVer

uint16_t GPADC_EfuseTempTrimType::FuseROMVer

FuseROM Version.

◆ TrimTemp30C

uint16_t GPADC_EfuseTempTrimType::TrimTemp30C

Efuse Tim Temperature30C Value.

◆ TrimTemp125C

uint16_t GPADC_EfuseTempTrimType::TrimTemp125C

Efuse Tim Temperature125C Value.

◆ TrimIntercept30C

uint16_t GPADC_EfuseTempTrimType::TrimIntercept30C[MAX_GPADC_TEMP_SENSORS]

Efuse Tim Intercept30C Value.

◆ TrimIntercept125C

uint16_t GPADC_EfuseTempTrimType::TrimIntercept125C[MAX_GPADC_TEMP_SENSORS]

Efuse Tim Intercept125C Value.