AM273x MCU+ SDK  08.05.00
GPADCREG_REG5 Struct Reference

Detailed Description

Register5 Offset 0x014.

Data Fields

uint32_t b8_PktRamBaseAddrCp4: 8
 
uint32_t b8_PktRamBaseAddrCp5: 8
 
uint32_t b8_PktRamBaseAddrCp6: 8
 
uint32_t b8_PktRamBaseAddrCp7: 8
 

Field Documentation

◆ b8_PktRamBaseAddrCp4

uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp4

bits 7: 0

◆ b8_PktRamBaseAddrCp5

uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp5

bits 15: 8

◆ b8_PktRamBaseAddrCp6

uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp6

bits 23: 16

◆ b8_PktRamBaseAddrCp7

uint32_t GPADCREG_REG5::b8_PktRamBaseAddrCp7

bits 31: 24