AM273x MCU+ SDK  08.05.00
GPADCREG_REG15 Struct Reference

Detailed Description

Register15 Offset 0x03C.

Data Fields

uint32_t b10_MinGpadc: 10
 
uint32_t b6_Nu1: 6
 
uint32_t b10_MaxGpadc: 10
 
uint32_t b6_Nu2: 6
 

Field Documentation

◆ b10_MinGpadc

uint32_t GPADCREG_REG15::b10_MinGpadc

bits 9: 0

◆ b6_Nu1

uint32_t GPADCREG_REG15::b6_Nu1

bits 15: 10

◆ b10_MaxGpadc

uint32_t GPADCREG_REG15::b10_MaxGpadc

bits 25: 16

◆ b6_Nu2

uint32_t GPADCREG_REG15::b6_Nu2

bits 31: 26