AM273x MCU+ SDK  08.05.00
GPADCREG_REG12 Struct Reference

Detailed Description

Register12 Offset 0x030.

Data Fields

uint32_t b1_DramEccEnable: 1
 
uint32_t b7_Nu1: 7
 
uint32_t b1_DramEccErrClr: 1
 
uint32_t b7_Nu2: 7
 
uint32_t b8_DramEccErrAddr: 8
 
uint32_t b8_DramRepairedBit: 8
 

Field Documentation

◆ b1_DramEccEnable

uint32_t GPADCREG_REG12::b1_DramEccEnable

bits 0: 0

◆ b7_Nu1

uint32_t GPADCREG_REG12::b7_Nu1

bits 7: 1

◆ b1_DramEccErrClr

uint32_t GPADCREG_REG12::b1_DramEccErrClr

bits 8: 8

◆ b7_Nu2

uint32_t GPADCREG_REG12::b7_Nu2

bits 15: 9

◆ b8_DramEccErrAddr

uint32_t GPADCREG_REG12::b8_DramEccErrAddr

bits 23: 16

◆ b8_DramRepairedBit

uint32_t GPADCREG_REG12::b8_DramRepairedBit

bits 31: 24