AM273x MCU+ SDK  08.05.00
GPADCREG_REG0 Struct Reference

Detailed Description

Register Offset 0x000.

Data Fields

uint32_t b2_DcbistMode: 2
 
uint32_t b6_Nu1: 6
 
uint32_t b1_GpadcFsmClkEnable: 1
 
uint32_t b3_Gpadc2adcbufPathEn: 3
 
uint32_t b4_Nu2: 4
 
uint32_t b1_GpadcDebugModeEnable: 1
 
uint32_t b15_Nu3: 15
 

Field Documentation

◆ b2_DcbistMode

uint32_t GPADCREG_REG0::b2_DcbistMode

bits 1: 0

◆ b6_Nu1

uint32_t GPADCREG_REG0::b6_Nu1

bits 7: 2

◆ b1_GpadcFsmClkEnable

uint32_t GPADCREG_REG0::b1_GpadcFsmClkEnable

bits 8: 8

◆ b3_Gpadc2adcbufPathEn

uint32_t GPADCREG_REG0::b3_Gpadc2adcbufPathEn

bits 11: 9

◆ b4_Nu2

uint32_t GPADCREG_REG0::b4_Nu2

bits 15: 12

◆ b1_GpadcDebugModeEnable

uint32_t GPADCREG_REG0::b1_GpadcDebugModeEnable

bits 16: 16

◆ b15_Nu3

uint32_t GPADCREG_REG0::b15_Nu3

bits 31: 17