AM273x MCU+ SDK  08.05.00

Introduction

For more details and example usage, see SOC

Data Structures

struct  SOC_RcmPllHsDivOutConfig
 Structure to specific PLL HS divider output frequencies. More...
 
struct  SOC_RcmEfuseQspiConfig
 Efuse value for QSPI config. More...
 

Functions

void SOC_rcmCoreApllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Set CORE PLL Config. More...
 
void SOC_rcmCoreApllHSDivConfig (SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Set CORE PLL Hs Div Config. More...
 
void SOC_rcmDspPllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Set DSP PLL Config. More...
 
void SOC_rcmPerPllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Set Peripheral PLL Config. More...
 
int32_t SOC_rcmSetR5Clock (uint32_t r5FreqHz, uint32_t sysClkFreqHz)
 Set R5 and SycClk frequency. More...
 
uint32_t SOC_rcmGetR5Clock (void)
 Get R5 frequency. More...
 
int32_t SOC_rcmSetDspClock (SOC_RcmDspClockSource clkSource, uint32_t freqHz)
 Set DSP frequency. More...
 
uint32_t SOC_rcmGetDspClock (void)
 Get DSP frequency. More...
 
int32_t SOC_rcmSetPeripheralClock (SOC_RcmPeripheralId periphId, SOC_RcmPeripheralClockSource clkSource, uint32_t freqHz)
 Set peripheral frequency. More...
 
uint32_t SOC_rcmGetPeripheralClock (SOC_RcmPeripheralId periphId)
 Get peripheral frequency. More...
 
void SOC_rcmDspPowerOnReset (void)
 Reset Dsp Core. More...
 
void SOC_rcmR5PowerOnReset (void)
 Reset R5 Core. More...
 
void SOC_rcmR5ConfigLockStep (void)
 Configure R5 in lock step mode. More...
 
void SOC_rcmR5ConfigDualCore (void)
 Configure R5 in dual core mode. More...
 
void SOC_rcmR5TriggerReset (void)
 Trigger R5 core reset. More...
 
void SOC_rcmCr5bUnhalt (void)
 Unhalt R5 core 1. More...
 
void SOC_rcmC66xStart (void)
 Unhalt C66x Core. More...
 
void SOC_rcmGetEfuseQspiConfig (SOC_RcmEfuseQspiConfig *qspiEfuseCfg)
 Get QSPI Efuse configuration. More...
 
SOC_RcmResetCause SOC_rcmGetResetCause (void)
 Get SOC reset cause. More...
 
void SOC_rcmStartMemInitTCMA (void)
 Start memory initialization for R5 TCMA. More...
 
void SOC_rcmWaitMemInitTCMA (void)
 Wait memory initialization to complete for R5 TCMA. More...
 
void SOC_rcmStartMemInitTCMB (void)
 Start memory initialization for R5 TCMB. More...
 
void SOC_rcmWaitMemInitTCMB (void)
 Wait memory initialization to complete for R5 TCMB. More...
 
void SOC_rcmMemInitMssMailboxMemory (void)
 Initialize the MSS mailbox memory. More...
 
void SOC_rcmMemInitDssMailboxMemory (void)
 Initialize the DSS mailbox memory. More...
 
void SOC_rcmStartMemInitMSSL2 (void)
 Start memory initialization for MSS L2. More...
 
void SOC_rcmWaitMemInitMSSL2 (void)
 Wait memory initialization to complete for MSS L2. More...
 
void SOC_rcmStartMemInitDSSL2 (uint32_t l2bankMask)
 Start memory initialization for DSS L2. More...
 
void SOC_rcmWaitMemInitDSSL2 (uint32_t l2bankMask)
 Wait memory initialization to complete for DSS L2. More...
 
void SOC_rcmStartMemInitDSSL3 (uint32_t l3bankMask)
 Start memory initialization for DSS L3. More...
 
void SOC_rcmWaitMemInitDSSL3 (uint32_t l3bankMask)
 Wait memory initialization to complete for DSS L3. More...
 
void SOC_rcmConfigEthMacIf (void)
 RCM configuration for MAC interface. More...
 
uint32_t SOC_rcmIsR5FInLockStepMode (uint32_t r5fClusterGroupId)
 Return R5SS status operating in lockstep or dual core mode. More...
 
void SOC_generateSwWarmReset (void)
 Generate SW WARM reset. More...
 
SOC_WarmResetCause SOC_getWarmResetCause (void)
 Returns cause of WARM reset. More...
 
void SOC_clearWarmResetCause (void)
 Clear Reset Cause register. More...
 

Enumerations

enum  SOC_RcmResetCause {
  SOC_RcmResetCause_POWER_ON_RESET = 0x0U, SOC_RcmResetCause_WARM_RESET = 0x1U, SOC_RcmResetCause_STC_RESET = 0x2U, SOC_RcmResetCause_MMR_CPU0_VIM0_RESET = 0x3U,
  SOC_RcmResetCause_MMR_CPU1_VIM1_RESET = 0x4U, SOC_RcmResetCause_MMR_CPU0_RESET = 0x5U, SOC_RcmResetCause_MMR_CPU1_RESET = 0x6U, SOC_RcmResetCause_DBG_CPU0_RESET = 0x7U,
  SOC_RcmResetCause_DBG_CPU1_RESET = 0x8U, SOC_RcmResetCause_FSM_TRIGGER_RESET = 0x9U, SOC_RcmResetCause_RST_CAUSE_UNKNOWN = 0xAU, SOC_RcmResetCause_MAX_VALUE = 0xFFFFFFFFu
}
 Reset Causes. More...
 
enum  SOC_RcmPeripheralId {
  SOC_RcmPeripheralId_CSIRX, SOC_RcmPeripheralId_MSS_MCANA, SOC_RcmPeripheralId_MSS_MCANB, SOC_RcmPeripheralId_MSS_QSPI,
  SOC_RcmPeripheralId_MSS_RTIA, SOC_RcmPeripheralId_MSS_RTIB, SOC_RcmPeripheralId_MSS_RTIC, SOC_RcmPeripheralId_MSS_WDT,
  SOC_RcmPeripheralId_MSS_SPIA, SOC_RcmPeripheralId_MSS_SPIB, SOC_RcmPeripheralId_MSS_I2C, SOC_RcmPeripheralId_MSS_SCIA,
  SOC_RcmPeripheralId_MSS_SCIB, SOC_RcmPeripheralId_MSS_CPTS, SOC_RcmPeripheralId_MSS_CPSW, SOC_RcmPeripheralId_DSS_RTIA,
  SOC_RcmPeripheralId_DSS_RTIB, SOC_RcmPeripheralId_DSS_WDT, SOC_RcmPeripheralId_DSS_SCIA, SOC_RcmPeripheralId_RCSS_I2CA,
  SOC_RcmPeripheralId_RCSS_I2CB, SOC_RcmPeripheralId_RCSS_SCIA, SOC_RcmPeripheralId_RCSS_SPIA, SOC_RcmPeripheralId_RCSS_SPIB,
  SOC_RcmPeripheralId_RCSS_ATL, SOC_RcmPeripheralId_RCSS_MCASPA_AUX, SOC_RcmPeripheralId_RCSS_MCASPB_AUX, SOC_RcmPeripheralId_RCSS_MCASPC_AUX,
  SOC_RcmPeripheralId_MAX_VALUE = 0xFFFFFFFFu
}
 Peripheral IDs. More...
 
enum  SOC_RcmPeripheralClockSource {
  SOC_RcmPeripheralClockSource_XTAL_CLK, SOC_RcmPeripheralClockSource_SYS_CLK, SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT1, SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT2,
  SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT1, SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT2, SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT3, SOC_RcmPeripheralClockSource_WUCPU_CLK,
  SOC_RcmPeripheralClockSource_XREF_CLK0, SOC_RcmPeripheralClockSource_XREF_CLK1, SOC_RcmPeripheralClockSource_MAX_VALUE = 0xFFFFFFFFu
}
 Peripheral Clock Sources. More...
 
enum  SOC_RcmDspClockSource { SOC_RcmDspClockSource_XTAL_CLK, SOC_RcmDspClockSource_DPLL_DSP_HSDIV0_CLKOUT1, SOC_RcmDspClockSource_DPLL_CORE_HSDIV0_CLKOUT1, SOC_RcmDspClockSource_MAX_VALUE = 0xFFFFFFFFu }
 DSP Clock Sources. More...
 
enum  SOC_RcmR5ClockSource { SOC_RcmR5ClockSource_DPLL_CORE_HSDIV0_CLKOUT2 }
 R5 Clock Sources. More...
 
enum  SOC_RcmPllFoutFreqId {
  SOC_RcmPllFoutFreqId_CLK_800MHZ, SOC_RcmPllFoutFreqId_CLK_900MHZ, SOC_RcmPllFoutFreqId_CLK_2000MHZ, SOC_RcmPllFoutFreqId_CLK_1800MHZ,
  SOC_RcmPllFoutFreqId_CLK_1920MHZ, SOC_RcmPllFoutFreqId_CLK_1699p21875MHZ, SOC_RcmPllFoutFreqId_CLK_1728MHZ, SOC_RcmPllFoutFreqId_CLK_1966p08MHZ,
  SOC_RcmPllFoutFreqId_CLK_1806p336MHZ, SOC_RcmPllFoutFreqId_MAX_VALUE = 0xFFFFFFFFu
}
 PLL Fout values. More...
 
enum  SOC_RcmQspiClockFreqId { SOC_RcmQspiClockFreqId_CLK_40MHZ = 0x0, SOC_RcmQspiClockFreqId_CLK_60MHZ = 0x1, SOC_RcmQspiClockFreqId_CLK_80MHZ = 0x2, SOC_RcmQspiClockFreqId_MAX_VALUE = 0xFFFFFFFFu }
 QSPI frequency values. More...
 
enum  SOC_RcmEfuseFlashClkModeId { SOC_RcmEfuseFlashClkModeId_0 = 0x0, SOC_RcmEfuseFlashClkModeId_3 = 0x3, SOC_RcmEfuseFlashClkModeId_MAX_VALUE = 0xFFFFFFFFu }
 Efuse value for flash clock mode. More...
 

Macros

#define SOC_RCM_FREQ_HZ2MHZ(hz)   ((hz)/(1000000U))
 
#define SOC_RCM_FREQ_MHZ2HZ(mhz)   ((mhz)*(1000000U))
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB00   (1U << 0U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB01   (1U << 1U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB10   (1U << 2U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB11   (1U << 3U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB20   (1U << 4U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB21   (1U << 5U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB30   (1U << 6U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB31   (1U << 7U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_ALL
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM0   (1U << 0U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM1   (1U << 1U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM2   (1U << 2U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM3   (1U << 3U)
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_ALL
 bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2 More...
 
#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_0   (1U << 0U)
 HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig. More...
 
#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_1   (1U << 1U)
 HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig. More...
 
#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_2   (1U << 2U)
 HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig. More...
 
#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_3   (1U << 3U)
 HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig. More...
 
#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL
 HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig. More...
 
#define SOC_RCM_PLL_HSDIV_OUTPUT_COUNT   (4U)
 

SOC Warm Reset Causes

enum  SOC_WarmResetCause {
  SOC_WarmResetCause_POWER_ON_RESET = 0x09U, SOC_WarmResetCause_MSS_WDT = 0x0AU, SOC_WarmResetCause_TOP_RCM_WARM_RESET_CONFIG = 0x0CU, SOC_WarmResetCause_EXT_PAD_RESET = 0x08U,
  SOC_WarmResetCause_HSM_WDT = 0x18U
}
 

Macro Definition Documentation

◆ SOC_RCM_FREQ_HZ2MHZ

#define SOC_RCM_FREQ_HZ2MHZ (   hz)    ((hz)/(1000000U))

◆ SOC_RCM_FREQ_MHZ2HZ

#define SOC_RCM_FREQ_MHZ2HZ (   mhz)    ((mhz)*(1000000U))

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB00

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB00   (1U << 0U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB01

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB01   (1U << 1U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB10

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB10   (1U << 2U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB11

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB11   (1U << 3U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB20

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB20   (1U << 4U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB21

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB21   (1U << 5U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB30

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB30   (1U << 6U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB31

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB31   (1U << 7U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL2_MEMBANK_ALL

#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_ALL
Value:
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB01 | \
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB10 | \
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB11 | \
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB20 | \
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB21 | \
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB30 | \
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB31)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM0

#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM0   (1U << 0U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM1

#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM1   (1U << 1U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM2

#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM2   (1U << 2U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM3

#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM3   (1U << 3U)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_MEMINIT_DSSL3_MEMBANK_ALL

#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_ALL
Value:
SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM1 | \
SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM2 | \
SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM3)

bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2

◆ SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_0

#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_0   (1U << 0U)

HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig.

◆ SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_1

#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_1   (1U << 1U)

HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig.

◆ SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_2

#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_2   (1U << 2U)

HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig.

◆ SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_3

#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_3   (1U << 3U)

HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig.

◆ SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL

#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL
Value:
SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_1 | \
SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_2 | \
SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_3)

HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig.

◆ SOC_RCM_PLL_HSDIV_OUTPUT_COUNT

#define SOC_RCM_PLL_HSDIV_OUTPUT_COUNT   (4U)

Enumeration Type Documentation

◆ SOC_WarmResetCause

Enumerator
SOC_WarmResetCause_POWER_ON_RESET 

Value specifying Power ON Reset.

SOC_WarmResetCause_MSS_WDT 

Value specifying MSS WDT.

SOC_WarmResetCause_TOP_RCM_WARM_RESET_CONFIG 

Value specifying Software Warm Reset.

SOC_WarmResetCause_EXT_PAD_RESET 

Value specifying External Pad Reset.

SOC_WarmResetCause_HSM_WDT 

Value specifying HSM WDT.

◆ SOC_RcmResetCause

Reset Causes.

Enumerator
SOC_RcmResetCause_POWER_ON_RESET 

Value specifying Power ON Reset.

SOC_RcmResetCause_WARM_RESET 

Value specifying Warm Reset.

SOC_RcmResetCause_STC_RESET 

Value specifying STC Reset.

SOC_RcmResetCause_MMR_CPU0_VIM0_RESET 

Value specifying R5 Core A Subsytem Reset.

SOC_RcmResetCause_MMR_CPU1_VIM1_RESET 

Value specifying R5 Core B Subsytem Reset.

SOC_RcmResetCause_MMR_CPU0_RESET 

Value specifying R5 Core A (core only) Reset.

SOC_RcmResetCause_MMR_CPU1_RESET 

Value specifying R5 Core B (core only) Reset.

SOC_RcmResetCause_DBG_CPU0_RESET 

Value specifying R5 Core A Debug Reset.

SOC_RcmResetCause_DBG_CPU1_RESET 

Value specifying R5 Core B Debug Reset.

SOC_RcmResetCause_FSM_TRIGGER_RESET 

Value specifying R5 Reset due to FSM Trigger.

SOC_RcmResetCause_RST_CAUSE_UNKNOWN 

Value specifying R5 Reset due to Unknown reason.

SOC_RcmResetCause_MAX_VALUE 

max value

◆ SOC_RcmPeripheralId

Peripheral IDs.

Enumerator
SOC_RcmPeripheralId_CSIRX 

Value specifying CSI RX.

SOC_RcmPeripheralId_MSS_MCANA 

Value specifying MCANA.

SOC_RcmPeripheralId_MSS_MCANB 

Value specifying MCANB.

SOC_RcmPeripheralId_MSS_QSPI 

Value specifying QSPI (Quad SPI)

SOC_RcmPeripheralId_MSS_RTIA 

Value specifying MSS RTIA (Timer)

SOC_RcmPeripheralId_MSS_RTIB 

Value specifying MSS RTIB (Timer)

SOC_RcmPeripheralId_MSS_RTIC 

Value specifying MSS RTIC (Timer)

SOC_RcmPeripheralId_MSS_WDT 

Value specifying MSS WatchDog.

SOC_RcmPeripheralId_MSS_SPIA 

Value specifying MSS SPI-A.

SOC_RcmPeripheralId_MSS_SPIB 

Value specifying MSS SPI-B.

SOC_RcmPeripheralId_MSS_I2C 

Value specifying MSS I2C.

SOC_RcmPeripheralId_MSS_SCIA 

Value specifying MSS SCI-A (UART)

SOC_RcmPeripheralId_MSS_SCIB 

Value specifying MSS SCI-B (UART)

SOC_RcmPeripheralId_MSS_CPTS 

Value specifying CPTS (Timesync module)

SOC_RcmPeripheralId_MSS_CPSW 

Value specifying CPSW (2 port ethernet switch)

SOC_RcmPeripheralId_DSS_RTIA 

Value specifying DSS RTIA (Timer)

SOC_RcmPeripheralId_DSS_RTIB 

Value specifying DSS RTIB (Timer)

SOC_RcmPeripheralId_DSS_WDT 

Value specifying DSS WatchDog.

SOC_RcmPeripheralId_DSS_SCIA 

Value specifying DSS SCI-A (UART)

SOC_RcmPeripheralId_RCSS_I2CA 

Value specifying RCSS I2CA.

SOC_RcmPeripheralId_RCSS_I2CB 

Value specifying RCSS I2CB.

SOC_RcmPeripheralId_RCSS_SCIA 

Value specifying RCSS SCIA.

SOC_RcmPeripheralId_RCSS_SPIA 

Value specifying RCSS SPIA.

SOC_RcmPeripheralId_RCSS_SPIB 

Value specifying RCSS SCIB.

SOC_RcmPeripheralId_RCSS_ATL 

Value specifying RCSS ATL.

SOC_RcmPeripheralId_RCSS_MCASPA_AUX 

Value specifying RCSS MCASPA AUX.

SOC_RcmPeripheralId_RCSS_MCASPB_AUX 

Value specifying RCSS MCASPB AUX.

SOC_RcmPeripheralId_RCSS_MCASPC_AUX 

Value specifying RCSS MCASPC AUX.

SOC_RcmPeripheralId_MAX_VALUE 

max value

◆ SOC_RcmPeripheralClockSource

Peripheral Clock Sources.

Enumerator
SOC_RcmPeripheralClockSource_XTAL_CLK 

Value specifying Crystal Clock.

SOC_RcmPeripheralClockSource_SYS_CLK 

Value specifying System Clock (200Mhz)

SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT1 

Value specifying PLL Core Clock Out 1 (400 Mhz)

SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT2 

Value specifying PLL Core Clock Out 2 (400 Mhz)

SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT1 

Value specifying PLL Core Clock Out 1 (192 Mhz)

SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT2 

Value specifying PLL Core Clock Out 2 (96 Mhz)

SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT3 

Value specifying PLL Core Clock Out 3 (172.8 Mhz)

SOC_RcmPeripheralClockSource_WUCPU_CLK 

Value specifying Analog Wakeup CPU Clock.

SOC_RcmPeripheralClockSource_XREF_CLK0 

Value specifying XREF_CLK0 Clock (From IO)

SOC_RcmPeripheralClockSource_XREF_CLK1 

Value specifying XREF_CLK1 Clock (From IO)

SOC_RcmPeripheralClockSource_MAX_VALUE 

max value

◆ SOC_RcmDspClockSource

DSP Clock Sources.

Enumerator
SOC_RcmDspClockSource_XTAL_CLK 

Value specifying Crystal Clock.

SOC_RcmDspClockSource_DPLL_DSP_HSDIV0_CLKOUT1 

Value specifying PLL DSP Clock Out 2 (450 Mhz)

SOC_RcmDspClockSource_DPLL_CORE_HSDIV0_CLKOUT1 

Value specifying PLL Core Clock Out 1.

SOC_RcmDspClockSource_MAX_VALUE 

max value

◆ SOC_RcmR5ClockSource

R5 Clock Sources.

Enumerator
SOC_RcmR5ClockSource_DPLL_CORE_HSDIV0_CLKOUT2 

Value specifying PLL Core Clock Out 2.

◆ SOC_RcmPllFoutFreqId

PLL Fout values.

Enumerator
SOC_RcmPllFoutFreqId_CLK_800MHZ 

Value specifying PLL Fout of 800 Mhz.

SOC_RcmPllFoutFreqId_CLK_900MHZ 

Value specifying PLL Fout of 900 Mhz.

SOC_RcmPllFoutFreqId_CLK_2000MHZ 

Value specifying PLL Fout of 2000 Mhz.

SOC_RcmPllFoutFreqId_CLK_1800MHZ 

Value specifying PLL Fout of 1800 Mhz.

SOC_RcmPllFoutFreqId_CLK_1920MHZ 

Value specifying PLL Fout of 1920 Mhz.

SOC_RcmPllFoutFreqId_CLK_1699p21875MHZ 

Value specifying PLL Fout of 1699.21875 Mhz.

SOC_RcmPllFoutFreqId_CLK_1728MHZ 

Value specifying PLL Fout of 1728 Mhz.

SOC_RcmPllFoutFreqId_CLK_1966p08MHZ 

Value specifying PLL Fout of 1966.08 Mhz.

SOC_RcmPllFoutFreqId_CLK_1806p336MHZ 

Value specifying PLL Fout of 1806.336 Mhz.

SOC_RcmPllFoutFreqId_MAX_VALUE 

max value

◆ SOC_RcmQspiClockFreqId

QSPI frequency values.

Enumerator
SOC_RcmQspiClockFreqId_CLK_40MHZ 

Value specifying QSPI clock of 40 Mhz.

SOC_RcmQspiClockFreqId_CLK_60MHZ 

Value specifying QSPI clock of 60 Mhz.

SOC_RcmQspiClockFreqId_CLK_80MHZ 

Value specifying QSPI clock of 80 Mhz.

SOC_RcmQspiClockFreqId_MAX_VALUE 

max value

◆ SOC_RcmEfuseFlashClkModeId

Efuse value for flash clock mode.

Enumerator
SOC_RcmEfuseFlashClkModeId_0 

Phase 0 : Polarity 0.

SOC_RcmEfuseFlashClkModeId_3 

Phase 1 : Polarity 1.

SOC_RcmEfuseFlashClkModeId_MAX_VALUE 

max value

Function Documentation

◆ SOC_rcmCoreApllConfig()

void SOC_rcmCoreApllConfig ( SOC_RcmPllFoutFreqId  outFreqId,
SOC_RcmPllHsDivOutConfig hsDivCfg 
)

Set CORE PLL Config.

Parameters
outFreqId[in] Output frequency form the PLL
hsDivCfg[in] Set HS divider output frequencies

◆ SOC_rcmCoreApllHSDivConfig()

void SOC_rcmCoreApllHSDivConfig ( SOC_RcmPllHsDivOutConfig hsDivCfg)

Set CORE PLL Hs Div Config.

Parameters
hsDivCfg[in] Set HS divider output frequencies

◆ SOC_rcmDspPllConfig()

void SOC_rcmDspPllConfig ( SOC_RcmPllFoutFreqId  outFreqId,
SOC_RcmPllHsDivOutConfig hsDivCfg 
)

Set DSP PLL Config.

Parameters
outFreqId[in] Output frequency form the PLL
hsDivCfg[in] Set HS divider output frequencies

◆ SOC_rcmPerPllConfig()

void SOC_rcmPerPllConfig ( SOC_RcmPllFoutFreqId  outFreqId,
SOC_RcmPllHsDivOutConfig hsDivCfg 
)

Set Peripheral PLL Config.

Parameters
outFreqId[in] Output frequency form the PLL
hsDivCfg[in] Set HS divider output frequencies

◆ SOC_rcmSetR5Clock()

int32_t SOC_rcmSetR5Clock ( uint32_t  r5FreqHz,
uint32_t  sysClkFreqHz 
)

Set R5 and SycClk frequency.

Parameters
r5FreqHz[in] R5 frequency, in Hz
sysClkFreqHz[in] SysClk frequency, in Hz
Returns
SystemP_SUCCESS on success, else failure

◆ SOC_rcmGetR5Clock()

uint32_t SOC_rcmGetR5Clock ( void  )

Get R5 frequency.

Returns
R5 frequency, in Hz

◆ SOC_rcmSetDspClock()

int32_t SOC_rcmSetDspClock ( SOC_RcmDspClockSource  clkSource,
uint32_t  freqHz 
)

Set DSP frequency.

Parameters
clkSource[in] DSP clock source to use
freqHz[in] DSP frequency, in Hz
Returns
SystemP_SUCCESS on success, else failure

◆ SOC_rcmGetDspClock()

uint32_t SOC_rcmGetDspClock ( void  )

Get DSP frequency.

Returns
DSP frequency, in Hz

◆ SOC_rcmSetPeripheralClock()

int32_t SOC_rcmSetPeripheralClock ( SOC_RcmPeripheralId  periphId,
SOC_RcmPeripheralClockSource  clkSource,
uint32_t  freqHz 
)

Set peripheral frequency.

Parameters
periphId[in] Peripheral ID
clkSource[in] Peripheral clock source to use
freqHz[in] Peripheral frequency, in Hz
Returns
SystemP_SUCCESS on success, else failure

◆ SOC_rcmGetPeripheralClock()

uint32_t SOC_rcmGetPeripheralClock ( SOC_RcmPeripheralId  periphId)

Get peripheral frequency.

Parameters
periphId[in] Peripheral ID
Returns
Peripheral frequency, in Hz

◆ SOC_rcmDspPowerOnReset()

void SOC_rcmDspPowerOnReset ( void  )

Reset Dsp Core.

◆ SOC_rcmR5PowerOnReset()

void SOC_rcmR5PowerOnReset ( void  )

Reset R5 Core.

◆ SOC_rcmR5ConfigLockStep()

void SOC_rcmR5ConfigLockStep ( void  )

Configure R5 in lock step mode.

◆ SOC_rcmR5ConfigDualCore()

void SOC_rcmR5ConfigDualCore ( void  )

Configure R5 in dual core mode.

◆ SOC_rcmR5TriggerReset()

void SOC_rcmR5TriggerReset ( void  )

Trigger R5 core reset.

◆ SOC_rcmCr5bUnhalt()

void SOC_rcmCr5bUnhalt ( void  )

Unhalt R5 core 1.

◆ SOC_rcmC66xStart()

void SOC_rcmC66xStart ( void  )

Unhalt C66x Core.

◆ SOC_rcmGetEfuseQspiConfig()

void SOC_rcmGetEfuseQspiConfig ( SOC_RcmEfuseQspiConfig qspiEfuseCfg)

Get QSPI Efuse configuration.

Parameters
qspiEfuseCfg[out] QSPI Efuse configuration

◆ SOC_rcmGetResetCause()

SOC_RcmResetCause SOC_rcmGetResetCause ( void  )

Get SOC reset cause.

Returns
SOC reset cause

◆ SOC_rcmStartMemInitTCMA()

void SOC_rcmStartMemInitTCMA ( void  )

Start memory initialization for R5 TCMA.

◆ SOC_rcmWaitMemInitTCMA()

void SOC_rcmWaitMemInitTCMA ( void  )

Wait memory initialization to complete for R5 TCMA.

◆ SOC_rcmStartMemInitTCMB()

void SOC_rcmStartMemInitTCMB ( void  )

Start memory initialization for R5 TCMB.

◆ SOC_rcmWaitMemInitTCMB()

void SOC_rcmWaitMemInitTCMB ( void  )

Wait memory initialization to complete for R5 TCMB.

◆ SOC_rcmMemInitMssMailboxMemory()

void SOC_rcmMemInitMssMailboxMemory ( void  )

Initialize the MSS mailbox memory.

◆ SOC_rcmMemInitDssMailboxMemory()

void SOC_rcmMemInitDssMailboxMemory ( void  )

Initialize the DSS mailbox memory.

◆ SOC_rcmStartMemInitMSSL2()

void SOC_rcmStartMemInitMSSL2 ( void  )

Start memory initialization for MSS L2.

◆ SOC_rcmWaitMemInitMSSL2()

void SOC_rcmWaitMemInitMSSL2 ( void  )

Wait memory initialization to complete for MSS L2.

◆ SOC_rcmStartMemInitDSSL2()

void SOC_rcmStartMemInitDSSL2 ( uint32_t  l2bankMask)

Start memory initialization for DSS L2.

◆ SOC_rcmWaitMemInitDSSL2()

void SOC_rcmWaitMemInitDSSL2 ( uint32_t  l2bankMask)

Wait memory initialization to complete for DSS L2.

◆ SOC_rcmStartMemInitDSSL3()

void SOC_rcmStartMemInitDSSL3 ( uint32_t  l3bankMask)

Start memory initialization for DSS L3.

◆ SOC_rcmWaitMemInitDSSL3()

void SOC_rcmWaitMemInitDSSL3 ( uint32_t  l3bankMask)

Wait memory initialization to complete for DSS L3.

◆ SOC_rcmConfigEthMacIf()

void SOC_rcmConfigEthMacIf ( void  )

RCM configuration for MAC interface.

◆ SOC_rcmIsR5FInLockStepMode()

uint32_t SOC_rcmIsR5FInLockStepMode ( uint32_t  r5fClusterGroupId)

Return R5SS status operating in lockstep or dual core mode.

Parameters
r5fClusterGroupId[in] R5F Cluster Group Id. Refer CSL_ArmR5ClusterGroupID for applicable values.
Returns
R5SS operating in lockstep or dual core mode

◆ SOC_generateSwWarmReset()

void SOC_generateSwWarmReset ( void  )

Generate SW WARM reset.

◆ SOC_getWarmResetCause()

SOC_WarmResetCause SOC_getWarmResetCause ( void  )

Returns cause of WARM reset.

Returns
cause of WARM reset.

◆ SOC_clearWarmResetCause()

void SOC_clearWarmResetCause ( void  )

Clear Reset Cause register.

SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM0
#define SOC_RCM_MEMINIT_DSSL3_MEMBANK_RAM0
bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL3(), SOC_rcmWaitMemInitDSSL2
Definition: soc_rcm.h:84
SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_0
#define SOC_RCM_PLL_HSDIV_OUTPUT_ENABLE_0
HSDIV output enable bitmask, used with SOC_RcmPllHsDivOutConfig.
Definition: soc_rcm.h:98
SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB00
#define SOC_RCM_MEMINIT_DSSL2_MEMBANK_VB00
bit mask to specify DSS L2 MEM BANKs, used with SOC_rcmStartMemInitDSSL2(), SOC_rcmWaitMemInitDSSL2
Definition: soc_rcm.h:58