MIBSPI master Parameters.
MIBSPI master Parameters are used with the MIBSPI_open() call when mode is set to SPI_MASTER. Default values for these parameters are set using MIBSPI_Params_init().
Data Fields | |
uint32_t | bitRate |
uint8_t | numSlaves |
uint8_t | t2cDelay |
uint8_t | c2tDelay |
uint8_t | wDelay |
MIBSPI_SlaveProfile | slaveProf [MIBSPI_SLAVE_MAX] |
uint32_t MIBSPI_MasterModeParams::bitRate |
SPI bit rate in Hz
uint8_t MIBSPI_MasterModeParams::numSlaves |
Number of slaves connected to SPI master
uint8_t MIBSPI_MasterModeParams::t2cDelay |
Transmit end to chip select inactive delay
uint8_t MIBSPI_MasterModeParams::c2tDelay |
Chip select active to transmit start delay
uint8_t MIBSPI_MasterModeParams::wDelay |
Delay in between transmissions
MIBSPI_SlaveProfile MIBSPI_MasterModeParams::slaveProf[MIBSPI_SLAVE_MAX] |
Slave profile for each slave