MIBSPI slave profile Parameters.
When MIBSPI is configured as master mode, it may connect to multiple slaves. This data structure captures the the configurations for remote slaves.
Data Fields | |
uint8_t | chipSelect |
uint8_t | ramBufLen |
uint32_t | dmaReqLine |
uint8_t MIBSPI_SlaveProfile::chipSelect |
CS0-CS7 signal number from 0 -7
uint8_t MIBSPI_SlaveProfile::ramBufLen |
RAM Length in bytes that used by the slave
uint32_t MIBSPI_SlaveProfile::dmaReqLine |
DMA request line to be used for slave