Go to the source code of this file.
◆ SIPC_MSG_SIZE
#define SIPC_MSG_SIZE (13u) |
SIPC message size in bytes each element of queue will be of this size.
◆ INTR_CFG_NUM_MAX
#define INTR_CFG_NUM_MAX (1u) |
◆ HSM_SOC_CTRL_U_BASE
#define HSM_SOC_CTRL_U_BASE (0x40000000U) |
◆ HSM_SOC_CTRL_HSM_MBOX_READ_DONE_ACK
#define HSM_SOC_CTRL_HSM_MBOX_READ_DONE_ACK (0x00000048U) |
◆ HSM_SOC_CTRL_HSM_MBOX_READ_DONE
#define HSM_SOC_CTRL_HSM_MBOX_READ_DONE (0x0000004CU) |
◆ R5FSS0_0_MBOX_READ_DONE_ACK
#define R5FSS0_0_MBOX_READ_DONE_ACK (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS0_CORE0_MBOX_READ_DONE_ACK) |
◆ R5FSS0_0_MBOX_READ_DONE
#define R5FSS0_0_MBOX_READ_DONE (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS0_CORE0_MBOX_READ_DONE) |
◆ R5FSS0_1_MBOX_READ_DONE_ACK
#define R5FSS0_1_MBOX_READ_DONE_ACK (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS0_CORE1_MBOX_READ_DONE_ACK) |
◆ R5FSS0_1_MBOX_READ_DONE
#define R5FSS0_1_MBOX_READ_DONE (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS0_CORE1_MBOX_READ_DONE) |
◆ R5FSS1_0_MBOX_READ_DONE_ACK
#define R5FSS1_0_MBOX_READ_DONE_ACK (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS1_CORE0_MBOX_READ_DONE_ACK) |
◆ R5FSS1_0_MBOX_READ_DONE
#define R5FSS1_0_MBOX_READ_DONE (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS1_CORE0_MBOX_READ_DONE) |
◆ R5FSS1_1_MBOX_READ_DONE_ACK
#define R5FSS1_1_MBOX_READ_DONE_ACK (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS1_CORE1_MBOX_READ_DONE_ACK) |
◆ R5FSS1_1_MBOX_READ_DONE
#define R5FSS1_1_MBOX_READ_DONE (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_R5SS1_CORE1_MBOX_READ_DONE) |
◆ HSM0_0_MBOX_READ_DONE_ACK
◆ HSM0_0_MBOX_READ_DONE
◆ R5FSS0_0_MBOX_WRITE_PROC_BIT_POS
#define R5FSS0_0_MBOX_WRITE_PROC_BIT_POS ( 0U) |
◆ R5FSS0_1_MBOX_WRITE_PROC_BIT_POS
#define R5FSS0_1_MBOX_WRITE_PROC_BIT_POS ( 4U) |
◆ R5FSS1_0_MBOX_WRITE_PROC_BIT_POS
#define R5FSS1_0_MBOX_WRITE_PROC_BIT_POS ( 8U) |
◆ R5FSS1_1_MBOX_WRITE_PROC_BIT_POS
#define R5FSS1_1_MBOX_WRITE_PROC_BIT_POS ( 16U) |
◆ HSM0_0_MBOX_WRITE_PROC_BIT_POS
#define HSM0_0_MBOX_WRITE_PROC_BIT_POS ( 6U) |
◆ R5FSS0_0_MBOX_READ_PROC_BIT_POS
#define R5FSS0_0_MBOX_READ_PROC_BIT_POS ( 0U) |
◆ R5FSS0_1_MBOX_READ_PROC_BIT_POS
#define R5FSS0_1_MBOX_READ_PROC_BIT_POS ( 4U) |
◆ R5FSS1_0_MBOX_READ_PROC_BIT_POS
#define R5FSS1_0_MBOX_READ_PROC_BIT_POS ( 8U) |
◆ R5FSS1_1_MBOX_READ_PROC_BIT_POS
#define R5FSS1_1_MBOX_READ_PROC_BIT_POS (16U) |
◆ HSM0_0_MBOX_READ_PROC_BIT_POS
#define HSM0_0_MBOX_READ_PROC_BIT_POS (24U) |
◆ R5FSS0_0_MBOX_READ_ACK_INTR
#define R5FSS0_0_MBOX_READ_ACK_INTR ( 137U) |
◆ R5FSS0_1_MBOX_READ_ACK_INTR
#define R5FSS0_1_MBOX_READ_ACK_INTR ( 137U) |
◆ R5FSS1_0_MBOX_READ_ACK_INTR
#define R5FSS1_0_MBOX_READ_ACK_INTR ( 137U) |
◆ R5FSS1_1_MBOX_READ_ACK_INTR
#define R5FSS1_1_MBOX_READ_ACK_INTR ( 137U) |
◆ HSM0_0_MBOX_READ_ACK_INTR
#define HSM0_0_MBOX_READ_ACK_INTR ( 56U ) |
◆ SIPC_CLIENT_ID_MAX
#define SIPC_CLIENT_ID_MAX (2U) |
◆ SELF_CORE_ID
◆ SIPC_BOOT_NOTIFY_CLIENT_ID
#define SIPC_BOOT_NOTIFY_CLIENT_ID (0U) |