|
enum | ADC_ClkPrescale {
ADC_CLK_DIV_1_0 = 0,
ADC_CLK_DIV_2_0 = 2,
ADC_CLK_DIV_2_5 = 3,
ADC_CLK_DIV_3_0 = 4,
ADC_CLK_DIV_3_5 = 5,
ADC_CLK_DIV_4_0 = 6,
ADC_CLK_DIV_4_5 = 7,
ADC_CLK_DIV_5_0 = 8,
ADC_CLK_DIV_5_5 = 9,
ADC_CLK_DIV_6_0 = 10,
ADC_CLK_DIV_6_5 = 11,
ADC_CLK_DIV_7_0 = 12,
ADC_CLK_DIV_7_5 = 13,
ADC_CLK_DIV_8_0 = 14,
ADC_CLK_DIV_8_5 = 15
} |
|
enum | ADC_Resolution { ADC_RESOLUTION_12BIT = 0
} |
|
enum | ADC_SignalMode { ADC_MODE_SINGLE_ENDED = 0,
ADC_MODE_DIFFERENTIAL = 1
} |
|
enum | ADC_Trigger {
ADC_TRIGGER_SW_ONLY = 0x00,
ADC_TRIGGER_RTI0 = 0x01,
ADC_TRIGGER_RTI1 = 0x02,
ADC_TRIGGER_RTI2 = 0x03,
ADC_TRIGGER_RTI3 = 0x04,
ADC_TRIGGER_INPUT_XBAR_OUT5 = 0x05,
ADC_TRIGGER_EPWM0_SOCA = 0x08,
ADC_TRIGGER_EPWM0_SOCB = 0x09,
ADC_TRIGGER_EPWM1_SOCA = 0x0A,
ADC_TRIGGER_EPWM1_SOCB = 0x0B,
ADC_TRIGGER_EPWM2_SOCA = 0x0C,
ADC_TRIGGER_EPWM2_SOCB = 0x0D,
ADC_TRIGGER_EPWM3_SOCA = 0x0E,
ADC_TRIGGER_EPWM3_SOCB = 0x0F,
ADC_TRIGGER_EPWM4_SOCA = 0x10,
ADC_TRIGGER_EPWM4_SOCB = 0x11,
ADC_TRIGGER_EPWM5_SOCA = 0x12,
ADC_TRIGGER_EPWM5_SOCB = 0x13,
ADC_TRIGGER_EPWM6_SOCA = 0x14,
ADC_TRIGGER_EPWM6_SOCB = 0x15,
ADC_TRIGGER_EPWM7_SOCA = 0x16,
ADC_TRIGGER_EPWM7_SOCB = 0x17,
ADC_TRIGGER_EPWM8_SOCA = 0x18,
ADC_TRIGGER_EPWM8_SOCB = 0x19,
ADC_TRIGGER_EPWM9_SOCA = 0x1A,
ADC_TRIGGER_EPWM9_SOCB = 0x1B,
ADC_TRIGGER_EPWM10_SOCA = 0x1C,
ADC_TRIGGER_EPWM10_SOCB = 0x1D,
ADC_TRIGGER_EPWM11_SOCA = 0x1E,
ADC_TRIGGER_EPWM11_SOCB = 0x1F,
ADC_TRIGGER_EPWM12_SOCA = 0x20,
ADC_TRIGGER_EPWM12_SOCB = 0x21,
ADC_TRIGGER_EPWM13_SOCA = 0x22,
ADC_TRIGGER_EPWM13_SOCB = 0x23,
ADC_TRIGGER_EPWM14_SOCA = 0x24,
ADC_TRIGGER_EPWM14_SOCB = 0x25,
ADC_TRIGGER_EPWM15_SOCA = 0x26,
ADC_TRIGGER_EPWM15_SOCB = 0x27,
ADC_TRIGGER_EPWM16_SOCA = 0x28,
ADC_TRIGGER_EPWM16_SOCB = 0x29,
ADC_TRIGGER_EPWM17_SOCA = 0x2A,
ADC_TRIGGER_EPWM17_SOCB = 0x2B,
ADC_TRIGGER_EPWM18_SOCA = 0x2C,
ADC_TRIGGER_EPWM18_SOCB = 0x2D,
ADC_TRIGGER_EPWM19_SOCA = 0x2E,
ADC_TRIGGER_EPWM19_SOCB = 0x2F,
ADC_TRIGGER_EPWM20_SOCA = 0x30,
ADC_TRIGGER_EPWM20_SOCB = 0x31,
ADC_TRIGGER_EPWM21_SOCA = 0x32,
ADC_TRIGGER_EPWM21_SOCB = 0x33,
ADC_TRIGGER_EPWM22_SOCA = 0x34,
ADC_TRIGGER_EPWM22_SOCB = 0x35,
ADC_TRIGGER_EPWM23_SOCA = 0x36,
ADC_TRIGGER_EPWM23_SOCB = 0x37,
ADC_TRIGGER_EPWM24_SOCA = 0x38,
ADC_TRIGGER_EPWM24_SOCB = 0x39,
ADC_TRIGGER_EPWM25_SOCA = 0x3A,
ADC_TRIGGER_EPWM25_SOCB = 0x3B,
ADC_TRIGGER_EPWM26_SOCA = 0x3C,
ADC_TRIGGER_EPWM26_SOCB = 0x3D,
ADC_TRIGGER_EPWM27_SOCA = 0x3E,
ADC_TRIGGER_EPWM27_SOCB = 0x3F,
ADC_TRIGGER_EPWM28_SOCA = 0x40,
ADC_TRIGGER_EPWM28_SOCB = 0x41,
ADC_TRIGGER_EPWM29_SOCA = 0x42,
ADC_TRIGGER_EPWM29_SOCB = 0x43,
ADC_TRIGGER_EPWM30_SOCA = 0x44,
ADC_TRIGGER_EPWM30_SOCB = 0x45,
ADC_TRIGGER_EPWM31_SOCA = 0x46,
ADC_TRIGGER_EPWM31_SOCB = 0x47
} |
|
enum | ADC_Channel {
ADC_CH_ADCIN0 = 0,
ADC_CH_ADCIN1 = 1,
ADC_CH_ADCIN2 = 2,
ADC_CH_ADCIN3 = 3,
ADC_CH_ADCIN4 = 4,
ADC_CH_ADCIN5 = 5,
ADC_CH_CAL0 = 6,
ADC_CH_CAL1 = 7,
ADC_CH_ADCIN0_ADCIN1 = 0,
ADC_CH_ADCIN1_ADCIN0 = 1,
ADC_CH_ADCIN2_ADCIN3 = 2,
ADC_CH_ADCIN3_ADCIN2 = 3,
ADC_CH_ADCIN4_ADCIN5 = 4,
ADC_CH_ADCIN5_ADCIN4 = 5,
ADC_CH_CAL0_CAL1 = 6
} |
|
enum | ADC_PulseMode { ADC_PULSE_END_OF_ACQ_WIN = 0,
ADC_PULSE_END_OF_CONV = 1
} |
|
enum | ADC_IntNumber { ADC_INT_NUMBER1 = 0,
ADC_INT_NUMBER2 = 1,
ADC_INT_NUMBER3 = 2,
ADC_INT_NUMBER4 = 3
} |
|
enum | ADC_PPBNumber { ADC_PPB_NUMBER1 = 0,
ADC_PPB_NUMBER2 = 1,
ADC_PPB_NUMBER3 = 2,
ADC_PPB_NUMBER4 = 3
} |
|
enum | ADC_SOCNumber {
ADC_SOC_NUMBER0 = 0,
ADC_SOC_NUMBER1 = 1,
ADC_SOC_NUMBER2 = 2,
ADC_SOC_NUMBER3 = 3,
ADC_SOC_NUMBER4 = 4,
ADC_SOC_NUMBER5 = 5,
ADC_SOC_NUMBER6 = 6,
ADC_SOC_NUMBER7 = 7,
ADC_SOC_NUMBER8 = 8,
ADC_SOC_NUMBER9 = 9,
ADC_SOC_NUMBER10 = 10,
ADC_SOC_NUMBER11 = 11,
ADC_SOC_NUMBER12 = 12,
ADC_SOC_NUMBER13 = 13,
ADC_SOC_NUMBER14 = 14,
ADC_SOC_NUMBER15 = 15
} |
|
enum | ADC_IntSOCTrigger { ADC_INT_SOC_TRIGGER_NONE = 0,
ADC_INT_SOC_TRIGGER_ADCINT1 = 1,
ADC_INT_SOC_TRIGGER_ADCINT2 = 2
} |
|
enum | ADC_PriorityMode {
ADC_PRI_ALL_ROUND_ROBIN = 0,
ADC_PRI_SOC0_HIPRI = 1,
ADC_PRI_THRU_SOC1_HIPRI = 2,
ADC_PRI_THRU_SOC2_HIPRI = 3,
ADC_PRI_THRU_SOC3_HIPRI = 4,
ADC_PRI_THRU_SOC4_HIPRI = 5,
ADC_PRI_THRU_SOC5_HIPRI = 6,
ADC_PRI_THRU_SOC6_HIPRI = 7,
ADC_PRI_THRU_SOC7_HIPRI = 8,
ADC_PRI_THRU_SOC8_HIPRI = 9,
ADC_PRI_THRU_SOC9_HIPRI = 10,
ADC_PRI_THRU_SOC10_HIPRI = 11,
ADC_PRI_THRU_SOC11_HIPRI = 12,
ADC_PRI_THRU_SOC12_HIPRI = 13,
ADC_PRI_THRU_SOC13_HIPRI = 14,
ADC_PRI_THRU_SOC14_HIPRI = 15,
ADC_PRI_ALL_HIPRI = 16
} |
|
|
static void | ADC_setPrescaler (uint32_t base, ADC_ClkPrescale clkPrescale) |
|
static void | ADC_setupSOC (uint32_t base, ADC_SOCNumber socNumber, ADC_Trigger trigger, ADC_Channel channel, uint32_t sampleWindow) |
|
static void | ADC_setInterruptSOCTrigger (uint32_t base, ADC_SOCNumber socNumber, ADC_IntSOCTrigger trigger) |
|
static void | ADC_setInterruptPulseMode (uint32_t base, ADC_PulseMode pulseMode) |
|
static void | ADC_setInterruptCycleOffset (uint32_t base, uint16_t cycleOffset) |
|
static void | ADC_enableConverter (uint32_t base) |
|
static void | ADC_disableConverter (uint32_t base) |
|
static void | ADC_forceSOC (uint32_t base, ADC_SOCNumber socNumber) |
|
static void | ADC_forceMultipleSOC (uint32_t base, uint16_t socMask) |
|
static bool | ADC_getInterruptStatus (uint32_t base, ADC_IntNumber adcIntNum) |
|
static void | ADC_clearInterruptStatus (uint32_t base, ADC_IntNumber adcIntNum) |
|
static bool | ADC_getInterruptOverflowStatus (uint32_t base, ADC_IntNumber adcIntNum) |
|
static void | ADC_clearInterruptOverflowStatus (uint32_t base, ADC_IntNumber adcIntNum) |
|
static uint16_t | ADC_readResult (uint32_t resultBase, ADC_SOCNumber socNumber) |
|
static bool | ADC_isBusy (uint32_t base) |
|
static void | ADC_setBurstModeConfig (uint32_t base, ADC_Trigger trigger, uint16_t burstSize) |
|
static void | ADC_enableBurstMode (uint32_t base) |
|
static void | ADC_disableBurstMode (uint32_t base) |
|
static void | ADC_setSOCPriority (uint32_t base, ADC_PriorityMode priMode) |
|
static void | ADC_setupPPB (uint32_t base, ADC_PPBNumber ppbNumber, ADC_SOCNumber socNumber) |
|
static void | ADC_enablePPBEvent (uint32_t base, ADC_PPBNumber ppbNumber, uint16_t evtFlags) |
|
static void | ADC_disablePPBEvent (uint32_t base, ADC_PPBNumber ppbNumber, uint16_t evtFlags) |
|
static void | ADC_enablePPBEventInterrupt (uint32_t base, ADC_PPBNumber ppbNumber, uint16_t intFlags) |
|
static void | ADC_disablePPBEventInterrupt (uint32_t base, ADC_PPBNumber ppbNumber, uint16_t intFlags) |
|
static uint16_t | ADC_getPPBEventStatus (uint32_t base, ADC_PPBNumber ppbNumber) |
|
static void | ADC_clearPPBEventStatus (uint32_t base, ADC_PPBNumber ppbNumber, uint16_t evtFlags) |
|
static int32_t | ADC_readPPBResult (uint32_t resultBase, ADC_PPBNumber ppbNumber) |
|
static uint16_t | ADC_getPPBDelayTimeStamp (uint32_t base, ADC_PPBNumber ppbNumber) |
|
static void | ADC_setPPBCalibrationOffset (uint32_t base, ADC_PPBNumber ppbNumber, int16_t offset) |
|
static void | ADC_setPPBReferenceOffset (uint32_t base, ADC_PPBNumber ppbNumber, uint16_t offset) |
|
static void | ADC_enablePPBTwosComplement (uint32_t base, ADC_PPBNumber ppbNumber) |
|
static void | ADC_disablePPBTwosComplement (uint32_t base, ADC_PPBNumber ppbNumber) |
|
static void | ADC_enablePPBEventCBCClear (uint32_t base, uint32_t ppbNumber) |
|
static void | ADC_disablePPBEventCBCClear (uint32_t base, uint32_t ppbNumber) |
|
static void | ADC_enableInterrupt (uint32_t base, ADC_IntNumber adcIntNum) |
|
static void | ADC_disableInterrupt (uint32_t base, ADC_IntNumber adcIntNum) |
|
static void | ADC_setInterruptSource (uint32_t base, ADC_IntNumber adcIntNum, ADC_SOCNumber socNumber) |
|
static void | ADC_enableContinuousMode (uint32_t base, ADC_IntNumber adcIntNum) |
|
static void | ADC_disableContinuousMode (uint32_t base, ADC_IntNumber adcIntNum) |
|
void | ADC_setMode (uint32_t base, ADC_Resolution resolution, ADC_SignalMode signalMode) |
|
void | ADC_setPPBTripLimits (uint32_t base, ADC_PPBNumber ppbNumber, int32_t tripHiLimit, int32_t tripLoLimit) |
|