Go to the source code of this file.
◆ CSL_UART_PER_CNT
#define CSL_UART_PER_CNT (6U) |
Number of UART instances.
◆ CSL_SPI_PER_CNT
#define CSL_SPI_PER_CNT (5U) |
◆ CSL_LIN_PER_CNT
#define CSL_LIN_PER_CNT (5U) |
◆ CSL_I2C_PER_CNT
#define CSL_I2C_PER_CNT (4U) |
◆ CSL_MCAN_PER_CNT
#define CSL_MCAN_PER_CNT (4U) |
Number of MCAN instances.
◆ CSL_ETPWM_PER_CNT
#define CSL_ETPWM_PER_CNT (32U) |
Number of ETPWM instances.
◆ CSL_ECAP_PER_CNT
#define CSL_ECAP_PER_CNT (10U) |
Number of ECAP instances.
◆ CSL_EQEP_PER_CNT
#define CSL_EQEP_PER_CNT (3U) |
Number of EQEP instances.
◆ CSL_SDFM_PER_CNT
#define CSL_SDFM_PER_CNT (2U) |
Number of SDFM instances.
◆ CSL_ADC_PER_CNT
#define CSL_ADC_PER_CNT (5U) |
◆ CSL_CMPSSA_PER_CNT
#define CSL_CMPSSA_PER_CNT (10U) |
Number of CMPSSA instances.
◆ CSL_CMPSSB_PER_CNT
#define CSL_CMPSSB_PER_CNT (10U) |
Number of CMPSSB instances.
◆ SOC_EDMA_NUM_DMACH
#define SOC_EDMA_NUM_DMACH (64U) |
◆ SOC_EDMA_NUM_QDMACH
#define SOC_EDMA_NUM_QDMACH (8U) |
◆ SOC_EDMA_NUM_PARAMSETS
#define SOC_EDMA_NUM_PARAMSETS (256U) |
Number of PaRAM Sets available.
◆ SOC_EDMA_NUM_EVQUE
#define SOC_EDMA_NUM_EVQUE (2U) |
Number of Event Queues available.
◆ SOC_EDMA_CHMAPEXIST
#define SOC_EDMA_CHMAPEXIST (1U) |
Support for Channel to PaRAM Set mapping.
◆ SOC_EDMA_NUM_REGIONS
#define SOC_EDMA_NUM_REGIONS (8U) |
◆ SOC_EDMA_MEMPROTECT
#define SOC_EDMA_MEMPROTECT (1U) |
Support for Memory Protection.
◆ MCAN_MSG_RAM_MAX_WORD_COUNT
#define MCAN_MSG_RAM_MAX_WORD_COUNT (4352U) |
◆ CSL_CORE_ID_R5FSS0_0
#define CSL_CORE_ID_R5FSS0_0 (0U) |
◆ CSL_CORE_ID_R5FSS0_1
#define CSL_CORE_ID_R5FSS0_1 (1U) |
◆ CSL_CORE_ID_R5FSS1_0
#define CSL_CORE_ID_R5FSS1_0 (2U) |
◆ CSL_CORE_ID_R5FSS1_1
#define CSL_CORE_ID_R5FSS1_1 (3U) |
◆ CSL_CORE_ID_MAX
#define CSL_CORE_ID_MAX (4U) |
◆ PRIV_ID_M4FSS0_0
#define PRIV_ID_M4FSS0_0 (1U) |
◆ PRIV_ID_R5FSS0_0
#define PRIV_ID_R5FSS0_0 (4U) |
◆ PRIV_ID_R5FSS0_1
#define PRIV_ID_R5FSS0_1 (5U) |
◆ PRIV_ID_R5FSS1_0
#define PRIV_ID_R5FSS1_0 (6U) |
◆ PRIV_ID_R5FSS1_1
#define PRIV_ID_R5FSS1_1 (7U) |
◆ PRIV_ID_ICSSM
#define PRIV_ID_ICSSM (9U) |
◆ PRIV_ID_CPSW
#define PRIV_ID_CPSW (10U) |
◆ MSS_SYS_VCLK
#define MSS_SYS_VCLK 200000000U |
◆ R5F_CLOCK_MHZ
#define R5F_CLOCK_MHZ 400U |