This file contains the type definitions and helper macros common for the Ethernet PHY.
Go to the source code of this file.
Data Structures | |
struct | Phy_Version |
struct | Phy_RegAccessCb_t |
struct | Phy_DrvObj_t |
struct | Phy_Obj_t |
Macros | |
#define | ETHPHYDRV_MAX_OBJ_SIZE ((6*4) + 1 + 3) /* to meet the size of Phy_Obj_t */ |
#define | PHY_DIV_ROUNDUP(val, div) (((val) + (div) - 1) / (div)) |
Macro to perform round-up division. More... | |
#define | PHY_BIT(n) (1U << (n)) |
Macro to set bit at given bit position. More... | |
#define | PHY_ON (1U) |
Build-time config option is enabled. More... | |
#define | PHY_OFF (0U) |
Build-time config option is disabled. More... | |
#define | PHY_CFG_IS_ON(name) ((PHY_CFG_ ## name) == PHY_ON) |
Preprocessor check if config option is enabled. More... | |
#define | PHY_CFG_IS_OFF(name) ((PHY_CFG_ ## name) == PHY_OFF) |
Preprocessor check if config option is disabled. More... | |
#define | PHY_BMCR (0x00U) |
Basic Mode Control Register (BMCR) More... | |
#define | PHY_BMSR (0x01U) |
Basic Mode Status Register (BMSR) More... | |
#define | PHY_PHYIDR1 (0x02U) |
PHY Identifier Register #1 (PHYIDR1) More... | |
#define | PHY_PHYIDR2 (0x03U) |
PHY Identifier Register #2 (PHYIDR2) More... | |
#define | PHY_ANAR (0x04U) |
Auto-Negotiation Advertisement Register (ANAR) More... | |
#define | PHY_ANLPAR (0x05U) |
Auto-Negotiation Link Partner Abilitiy Register (ANLPAR) More... | |
#define | PHY_ANER (0x06U) |
Auto-Negotiation Expansion Register (ANER) More... | |
#define | PHY_ANNPTR (0x07U) |
Auto-Negotiation NP TX Register (ANNPTR) More... | |
#define | PHY_ANNPRR (0x08U) |
Auto-Neg NP RX Register (ANNPRR) More... | |
#define | PHY_GIGCR (0x09U) |
1000BASE-T Control Register (GIGCR) More... | |
#define | PHY_GIGSR (0x0AU) |
1000BASE-T Status Register (GIGSR) More... | |
#define | PHY_MMD_CR (0x0DU) |
MMD Access Control Register. More... | |
#define | PHY_MMD_DR (0x0EU) |
MMD Access Data Register. More... | |
#define | PHY_GIGESR (0x0FU) |
1000BASE-T Extended Status Register (GIGESR) More... | |
#define | MMD_CR_ADDR (0x0000U) |
#define | MMD_CR_DATA_NOPOSTINC (0x4000U) |
#define | MMD_CR_DATA_POSTINC_RW (0x8000U) |
#define | MMD_CR_DATA_POSTINC_W (0xC000U) |
#define | MMD_CR_DEVADDR (0x001FU) |
#define | PHY_BMCR_RESET PHY_BIT(15) |
#define | PHY_BMCR_LOOPBACK PHY_BIT(14) |
#define | PHY_BMCR_SPEED100 PHY_BIT(13) |
#define | PHY_BMCR_ANEN PHY_BIT(12) |
#define | PHY_BMCR_PWRDOWN PHY_BIT(11) |
#define | PHY_BMCR_ISOLATE PHY_BIT(10) |
#define | PHY_BMCR_ANRESTART PHY_BIT(9) |
#define | PHY_BMCR_FD PHY_BIT(8) |
#define | PHY_BMCR_SPEED1000 PHY_BIT(6) |
#define | PHY_EXTENDED_CFG_SIZE_MAX (128U) |
Max extended configuration size, arbitrarily chosen. More... | |
#define | PHY_LINK_CAP_HD10 PHY_BIT(1) |
10-Mbps, half-duplex capability mask. More... | |
#define | PHY_LINK_CAP_FD10 PHY_BIT(2) |
10-Mbps, full-duplex capability mask. More... | |
#define | PHY_LINK_CAP_HD100 PHY_BIT(3) |
100-Mbps, half-duplex capability mask. More... | |
#define | PHY_LINK_CAP_FD100 PHY_BIT(4) |
100-Mbps, full-duplex capability mask. More... | |
#define | PHY_LINK_CAP_HD1000 PHY_BIT(5) |
1-Gbps, half-duplex capability mask. More... | |
#define | PHY_LINK_CAP_FD1000 PHY_BIT(6) |
1-Gbps, full-duplex capability mask. More... | |
#define | PHY_LINK_CAP_10 (PHY_LINK_CAP_HD10 | PHY_LINK_CAP_FD10) |
10-Mbps, full and half-duplex capability mask. More... | |
#define | PHY_LINK_CAP_100 (PHY_LINK_CAP_HD100 | PHY_LINK_CAP_FD100) |
100-Mbps, full and half-duplex capability mask. More... | |
#define | PHY_LINK_CAP_1000 (PHY_LINK_CAP_HD1000 | PHY_LINK_CAP_FD1000) |
1-Gbps, full and half-duplex capability mask. More... | |
#define | PHY_LINK_CAP_ALL |
Auto-negotiation mask with all duplexity and speed values set. More... | |
Ethernet PHY driver error codes | |
#define | PHY_SOK ( (int32_t) (0)) |
Success. More... | |
#define | PHY_EFAIL (-(int32_t) (1)) |
Generic failure error condition (typically caused by hardware). More... | |
#define | PHY_EBADARGS (-(int32_t) (2)) (-(int32_t) (2)) |
Bad arguments (i.e. NULL pointer). More... | |
#define | PHY_EINVALIDPARAMS (-(int32_t) (3)) |
Invalid parameters (i.e. value out-of-range). More... | |
#define | PHY_ETIMEOUT (-(int32_t) (4)) |
Time out while waiting for a given condition to happen. More... | |
#define | PHY_EALLOC (-(int32_t) (8)) |
Allocation failure. More... | |
#define | PHY_EPERM (PHY_EALLOC - 4) |
Operation not permitted. More... | |
#define | PHY_ENOTSUPPORTED (PHY_EALLOC - 5) |
Operation not supported. More... | |
Typedefs | |
typedef uint8_t | EthPhyDrv_Handle[ETHPHYDRV_MAX_OBJ_SIZE] |
typedef Phy_DrvObj_t * | EthPhyDrv_If |
Enumerations | |
enum | Phy_Mii { PHY_MAC_MII_MII = 0U, PHY_MAC_MII_RMII, PHY_MAC_MII_GMII, PHY_MAC_MII_RGMII, PHY_MAC_MII_SGMII, PHY_MAC_MII_QSGMII } |
Functions | |
int32_t | GenericPhy_readExtReg (EthPhyDrv_Handle hPhy, uint32_t reg, uint16_t *val) |
int32_t | GenericPhy_writeExtReg (EthPhyDrv_Handle hPhy, uint32_t reg, uint16_t val) |
void | GenericPhy_reset (EthPhyDrv_Handle hPhy) |
bool | GenericPhy_isResetComplete (EthPhyDrv_Handle hPhy) |