Go to the source code of this file.
Macros | |
| #define | USBSSP_DBG_CUSBD 0x00000010U |
| #define | USBSSP_DBG_CUSBD_ISR 0x00000001U |
| #define | DBG_DMA_BASIC_MSG 0x00000100U |
| #define | DBG_DMA_VERBOSE_MSG 0x00000200U |
| #define | DBG_DMA_ERR_MSG 0x00000400U |
| #define | DBG_DMA_CHANNEL_USEGE_MSG 0x00001000U |
| #define | DEFAULT_CDN_DBG_MODULE (0) |
| #define | DEFAULT_CDN_LOG_LVL (0) |
Functions | |
| void | DbgPrint (uint32_t module_id, uint32_t log_lvl, const char *str,...) |
| Printf function hook for cadence usb device driver. More... | |
| void | CUSBD_DbgMsgInit (void) |
| Initialize CUSBD Debug module with default parameters. More... | |
| void | DbgMsgSetLvl (uint32_t log_lvl) |
| Sets debug verbosity level. More... | |
| void | DbgMsgEnableModule (uint32_t module_id) |
| enable logs for given module More... | |
| void | DbgMsgDisableModule (uint32_t module_id) |
| disable logs for given module More... | |