AM243x MCU+ SDK  08.06.00
SDFM_Cfg Struct Reference

Detailed Description

Structure defining SDFM configuration interface.

Firmware configuration interface exposed through PRU data
memory - used by driver to configure firmware parameters

Data Fields

volatile uint8_t ch_id
 
volatile uint8_t filter_type
 
volatile uint8_t osr
 
SDFM_ThresholdParms sdfm_threshold_parms
 
volatile uint8_t reserved4
 
volatile uint32_t reserved5
 
SDFM_ClkSourceParms sdfm_clk_parms
 
SDFM_GpioParams sdfm_gpio_params [3]
 

Field Documentation

◆ ch_id

volatile uint8_t SDFM_Cfg::ch_id

< Channle id Filter type - sinc1, sinc2, sinc3

◆ filter_type

volatile uint8_t SDFM_Cfg::filter_type

Accumulator Over Sampling Rate (OSR)

◆ osr

volatile uint8_t SDFM_Cfg::osr

sdfm threshold parms

◆ sdfm_threshold_parms

SDFM_ThresholdParms SDFM_Cfg::sdfm_threshold_parms

reserved

◆ reserved4

volatile uint8_t SDFM_Cfg::reserved4

reserved

◆ reserved5

volatile uint32_t SDFM_Cfg::reserved5

sdfm ch clock parms

◆ sdfm_clk_parms

SDFM_ClkSourceParms SDFM_Cfg::sdfm_clk_parms

array to store the params for gpio toggle for different channels

◆ sdfm_gpio_params

SDFM_GpioParams SDFM_Cfg::sdfm_gpio_params[3]