Include file for hsrPrp_red_config.c.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
Neither the name of Texas Instruments Incorporated nor the names of its contributors may be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Go to the source code of this file.
Data Structures | |
struct | RED_CONFIG |
Functions | |
RED_STATUS | RedGetConfiguration (RED_CONFIG *pCfg, PRUICSS_Handle pruicssHandle) |
Reads the configuration from DMEM. More... | |
void | RedInit (PRUICSS_Handle pruicssHandle) |
Initialises DMEM with default configuration values. More... | |
uint8_t | RedLoadFirmware (PRUICSS_Handle pruicssHandle) |
Loads firmware. More... | |
RED_STATUS RedGetConfiguration | ( | RED_CONFIG * | pCfg, |
PRUICSS_Handle | pruicssHandle | ||
) |
Reads the configuration from DMEM.
pruicssHandle | Pointer to PRU ICSS Handle, parent structure containing all switch information |
pCfg | Pointer to the HSR_CONFIGURATION structure |
void RedInit | ( | PRUICSS_Handle | pruicssHandle | ) |
Initialises DMEM with default configuration values.
pruicssHandle | Handle to PRU ICSS instance. Contains pointers to base addresses |
uint8_t RedLoadFirmware | ( | PRUICSS_Handle | pruicssHandle | ) |
Loads firmware.
pruicssHandle | Handle to PRU ICSS instance. Contains pointers to base addresses |