RED Config
Data Fields | |
uint32_t | nodeTableSize |
uint32_t | nodeTableArbitration |
uint32_t | duplicateHostTableSize |
uint32_t | duplicatePortTableSize |
uint32_t | nodeForgetTime |
uint32_t | duplicateForgetTime |
uint32_t | brokenPathDifference |
uint32_t | duplicatePortCheckInterval |
uint32_t | duplicateHostCheckInterval |
uint32_t | nodeTableCheckInterval |
uint32_t | duplicatePort0Counter |
uint32_t | duplicatePort1Counter |
uint32_t | duplicateHostCounter |
uint32_t | nodeTableCounter |
uint32_t | clearNodeTable |
uint32_t | supAddressHi |
uint32_t | supAddressLow |
uint32_t | hostDuplicateArbitration |
uint32_t RED_CONFIG::nodeTableSize |
Size of the node table [0..128]
uint32_t RED_CONFIG::nodeTableArbitration |
Busy slave flag and busy master flag
uint32_t RED_CONFIG::duplicateHostTableSize |
Size and setup (N and M) of duplicate host table
uint32_t RED_CONFIG::duplicatePortTableSize |
Size and setup (N and M) of duplicate port table
uint32_t RED_CONFIG::nodeForgetTime |
Time after which a node entry is cleared (10 ms resolution)
uint32_t RED_CONFIG::duplicateForgetTime |
Time after which an entry is removed from the duplicate table (10 ms resolution)
uint32_t RED_CONFIG::brokenPathDifference |
Supervision frame counter - minimum difference to detect a broken path
uint32_t RED_CONFIG::duplicatePortCheckInterval |
Time interval to check the port duplicate table
uint32_t RED_CONFIG::duplicateHostCheckInterval |
Time interval to check the host duplicate table
uint32_t RED_CONFIG::nodeTableCheckInterval |
Time interval to check the node table
uint32_t RED_CONFIG::duplicatePort0Counter |
Time counter to trigger the port_dupli_table check task for PRU0
uint32_t RED_CONFIG::duplicatePort1Counter |
Time counter to trigger the port_dupli_table check task for PRU1
uint32_t RED_CONFIG::duplicateHostCounter |
Time counter to trigger the host_dupli_table check task
uint32_t RED_CONFIG::nodeTableCounter |
Time counter to trigger the Node_Table check task
uint32_t RED_CONFIG::clearNodeTable |
Register set by host to clear the node table
uint32_t RED_CONFIG::supAddressHi |
Supervision MAC addresses - HI word
uint32_t RED_CONFIG::supAddressLow |
Supervision MAC addresses - LOW word
uint32_t RED_CONFIG::hostDuplicateArbitration |
Master/Slave flag for host table arbitrations