bool EC_API_SLV_registerPhy | ( | uint8_t | phyIdx_p, |
uint8_t | phyAddr_p, | ||
bool | invertLinkPolarity_p, | ||
bool | useRxLinkPin_p | ||
) |
Register a phy for stack usage.
[in] | phyIdx_p | Index of Phy (0/1) |
[in] | phyAddr_p | phy address on MII bus |
[in] | invertLinkPolarity_p | true: link polarity active high, false: link polarity active low |
[in] | useRxLinkPin_p | true: use RxLink pin for Link Detection, false: use MDIO state machine |