Radio Test Library Documentation

The Radio Test Library is used to communicate with a CC26xx/CC13xx radio device.

The library supports a number of test features:

  • Link test with configurable packets and number of packets to be sent
  • Continuous TX
  • Continous RX
  • Reading of RSSI value on receiver.
  • Reading of Frequency Offset on receiver.
  • Program flash from file. Several file formats are supported: .bin, .hex and .elf.
  • Program flash from a data buffer.
  • Read memory from the target device.
  • Write non-flash memory on the target device.

For more details, see the Radio Test Library doxygen documentation .