![]() |
0.01.00
|
This file defines the getter functions for single instance OpenThread objects. More...
Go to the source code of this file.
Namespaces | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
Functions | |
| otInstance * | otGetInstance (void) |
| This function returns a pointer to the single otInstance (if initialized and ready). More... | |
| ot::ThreadNetif & | otGetThreadNetif (void) |
| This function returns a reference to the single thread network interface instance. More... | |
| ot::MeshForwarder & | otGetMeshForwarder (void) |
| This function returns a reference to the single MeshForwarder instance. More... | |
| ot::TaskletScheduler & | otGetTaskletScheduler (void) |
| This function returns a reference to the single TaskletShceduler instance. More... | |
| ot::Ip6::Ip6 & | otGetIp6 (void) |
| This function returns a reference to the single Ip6 instance. More... | |
This file defines the getter functions for single instance OpenThread objects.
| otInstance* otGetInstance | ( | void | ) |
This function returns a pointer to the single otInstance (if initialized and ready).
otInstanceInitSingle()) or it is finalized (call to otInstanceFinalize()). | ot::Ip6::Ip6& otGetIp6 | ( | void | ) |
This function returns a reference to the single Ip6 instance.
| ot::MeshForwarder& otGetMeshForwarder | ( | void | ) |
This function returns a reference to the single MeshForwarder instance.
| ot::TaskletScheduler& otGetTaskletScheduler | ( | void | ) |
This function returns a reference to the single TaskletShceduler instance.
| ot::ThreadNetif& otGetThreadNetif | ( | void | ) |
This function returns a reference to the single thread network interface instance.