![]() |
0.01.00
|
This file includes definitions for the message buffer pool and message buffers. More...
#include "openthread-core-config.h"#include "utils/wrap_stdint.h"#include "utils/wrap_string.h"#include <openthread/message.h>#include <openthread/platform/messagepool.h>#include "common/code_utils.hpp"#include "common/locator.hpp"#include "mac/mac_frame.hpp"#include "thread/link_quality.hpp"Go to the source code of this file.
Classes | |
| struct | ot::MessageInfo |
| This structure contains metdata about a Message. More... | |
| class | ot::Buffer |
| This class represents a Message buffer. More... | |
| class | ot::Message |
| This class represents a message. More... | |
| class | ot::MessageQueue |
| This class implements a message queue. More... | |
| class | ot::PriorityQueue |
| This class implements a priority queue. More... | |
| class | ot::MessagePool |
| This class represents a message pool. More... | |
| class | ot::MessagePool::Iterator |
| This class represents an iterator for iterating through all queued message from this pool. More... | |
Enumerations | |
| enum | { kNumBuffers = OPENTHREAD_CONFIG_NUM_MESSAGE_BUFFERS, kBufferSize = OPENTHREAD_CONFIG_MESSAGE_BUFFER_SIZE } |
This file includes definitions for the message buffer pool and message buffers.