Data Structures | |
struct | rfc_CMD_IEEE_RX_s |
IEEE 802.15.4 Receive Command. More... | |
struct | rfc_CMD_IEEE_ED_SCAN_s |
IEEE 802.15.4 Energy Detect Scan Command. More... | |
struct | rfc_CMD_IEEE_TX_s |
IEEE 802.15.4 Transmit Command. More... | |
struct | rfc_CMD_IEEE_CSMA_s |
IEEE 802.15.4 CSMA-CA Command. More... | |
struct | rfc_CMD_IEEE_RX_ACK_s |
IEEE 802.15.4 Receive Acknowledgement Command. More... | |
struct | rfc_CMD_IEEE_ABORT_BG_s |
IEEE 802.15.4 Abort Background Level Command. More... | |
struct | rfc_CMD_IEEE_MOD_CCA_s |
IEEE 802.15.4 Modify CCA Parameter Command. More... | |
struct | rfc_CMD_IEEE_MOD_FILT_s |
IEEE 802.15.4 Modify Frame Filtering Parameter Command. More... | |
struct | rfc_CMD_IEEE_MOD_SRC_MATCH_s |
IEEE 802.15.4 Enable/Disable Source Matching Entry Command. More... | |
struct | rfc_CMD_IEEE_ABORT_FG_s |
IEEE 802.15.4 Abort Foreground Level Command. More... | |
struct | rfc_CMD_IEEE_STOP_FG_s |
IEEE 802.15.4 Gracefully Stop Foreground Level Command. More... | |
struct | rfc_CMD_IEEE_CCA_REQ_s |
IEEE 802.15.4 CCA and RSSI Information Request Command. More... | |
struct | rfc_ieeeRxOutput_s |
struct | rfc_shortAddrEntry_s |
struct | rfc_ieeeRxCorrCrc_s |
Macros | |
#define | __RFC_STRUCT |
#define | CMD_IEEE_RX 0x2801 |
#define | CMD_IEEE_ED_SCAN 0x2802 |
#define | CMD_IEEE_TX 0x2C01 |
#define | CMD_IEEE_CSMA 0x2C02 |
#define | CMD_IEEE_RX_ACK 0x2C03 |
#define | CMD_IEEE_ABORT_BG 0x2C04 |
#define | CMD_IEEE_MOD_CCA 0x2001 |
#define | CMD_IEEE_MOD_FILT 0x2002 |
#define | CMD_IEEE_MOD_SRC_MATCH 0x2003 |
#define | CMD_IEEE_ABORT_FG 0x2401 |
#define | CMD_IEEE_STOP_FG 0x2402 |
#define | CMD_IEEE_CCA_REQ 0x2403 |
#define __RFC_STRUCT |