BLE-Stack APIs  3.00.01
Macros
GAP GATT Server Parameters

Macros

#define SNP_GAP_DEVICE_NAME_LEN   21
 GAP Device Name Length, excluding null-terminate character.
 
#define SNP_GAP_PRIVACY_DISABLED   0x00
 Privacy Flag State Disabled.
 
#define SNP_GAP_PRIVACY_ENABLED   0x01
 Privacy Flag State Enabled.
 
#define SNP_GGS_APPEARANCE_ATT   1
 RW uint16_t.
 
#define SNP_GGS_DEVICE_NAME_ATT   0
 RW uint8_t[SNP_GAP_DEVICE_NAME_LEN].
 
#define SNP_GGS_PERI_CONN_PARAM_ATT   4
 RW sizeof(snpGapPeriConnectParams_t)
 
#define SNP_GGS_PERI_PRIVACY_FLAG_ATT   2
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT RW uint8_t.
 
#define SNP_GGS_PERI_PRIVACY_FLAG_PROPS   5
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT RW uint8_t.
 
#define SNP_GGS_RECONNCT_ADDR_ATT   3
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY_RECONNECT RW uint8_t[B_ADDR_LEN].
 
#define SNP_GGS_W_PERMIT_APPEARANCE_ATT   7
 SET ONLY (W uint8_t)
 
#define SNP_GGS_W_PERMIT_DEVICE_NAME_ATT   6
 SET ONLY (W uint8_t)
 
#define SNP_GGS_W_PERMIT_PRIVACY_FLAG_ATT   8
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT, SET ONLY W uint8_t.
 

Detailed Description

Copyright 2017, Texas Instruments Incorporated