33 #ifndef ti_display_DisplaySharp__include
34 #define ti_display_DisplaySharp__include
36 #include <ti/sysbios/knl/Semaphore.h>
42 #include <ti/grlib/grlib.h>
64 #define DISPLAYSHARP_CMD_SET_COLORS DISPLAY_CMD_RESERVED + 0
123 uint8_t column,
char *fmt, va_list va);
127 #endif // ti_display_DisplaySharp__include
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:557
SPI_Handle hSpi
Definition: DisplaySharp.h:105
Foreground and background color struct, compatible with GrLib.
Definition: DisplaySharp.h:81
DisplaySharpColor_t displayColor
Definition: DisplaySharp.h:110
Display_Handle DisplaySharp_open(Display_Handle, Display_Params *params)
Definition: DisplaySharp.h:87
Graphics_Display g_sDisplay
Definition: DisplaySharp.h:109
Display_LineClearMode lineClearMode
Definition: DisplaySharp.h:108
unsigned int DisplaySharp_getType(void)
uint32_t bg
Definition: DisplaySharp.h:84
uint8_t DisplaySharp_Buf_128x128[128 *128/8]
Definition: DisplaySharp.h:100
Display Parameters.
Definition: Display.h:442
uint16_t pixelWidth
Definition: DisplaySharp.h:95
int DisplaySharp_control(Display_Handle handle, unsigned int cmd, void *arg)
PIN_Id powerPin
Definition: DisplaySharp.h:92
void DisplaySharp_clear(Display_Handle handle)
uint8_t * displayBuffer
Definition: DisplaySharp.h:112
void DisplaySharp_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
Generic interface for text output.
void DisplaySharp_vprintf(Display_Handle handle, uint8_t line, uint8_t column, char *fmt, va_list va)
void DisplaySharp_close(Display_Handle)
PIN_Handle hPins
Definition: DisplaySharp.h:107
SPI Global configuration.
Definition: SPI.h:683
The definition of a Display function table that contains the required set of functions to control a s...
Definition: Display.h:501
PIN_Id enablePin
Definition: DisplaySharp.h:93
const Display_FxnTable DisplaySharp_fxnTable
uint32_t spiIndex
Definition: DisplaySharp.h:89
underlying data structure for type PIN_State
Definition: PIN.h:687
void * displayBuf
Definition: DisplaySharp.h:96
struct DisplaySharp_Object DisplaySharp_Object
Definition: DisplaySharp.h:102
Graphics_Context g_sContext
Definition: DisplaySharp.h:104
PIN_State pinState
Definition: DisplaySharp.h:106
uint32_t fg
Definition: DisplaySharp.h:83
PIN_Id extcominPin
Definition: DisplaySharp.h:91
Semaphore_Struct semLCD
Definition: DisplaySharp.h:111
uint16_t pixelHeight
Definition: DisplaySharp.h:94
void DisplaySharp_init(Display_Handle handle)
struct DisplaySharp_Object * DisplaySharp_Handle
Display Global configuration.
Definition: Display.h:524
struct DisplaySharp_HWAttrs DisplaySharp_HWAttrs
Display_LineClearMode
How to treat existing elements on a line when writing text.
Definition: Display.h:426
uint8_t DisplaySharp_Buf_96x96[96 *96/8]
Definition: DisplaySharp.h:99
Generic PIN & GPIO driver.
PIN_Id csPin
Definition: DisplaySharp.h:90