Trims to be applied when coming from SHUTDOWN (also called when coming from PIN_RESET).
251 uint32_t ccfg_ModeConfReg ;
257 HWREG(AON_WUC_BASE + AON_WUC_O_AUXCTL) = AON_WUC_AUXCTL_AUX_FORCE_ON;
260 while( ! ( HWREGBITW( AON_WUC_BASE + AON_WUC_O_PWRSTAT, AON_WUC_PWRSTAT_AUX_PD_ON_BITN )));
263 HWREG(AUX_WUC_BASE + AUX_WUC_O_MODCLKEN0) = AUX_WUC_MODCLKEN0_AUX_DDI0_OSC |
264 AUX_WUC_MODCLKEN0_AUX_ADI4;
267 if (( HWREG( CCFG_BASE + CCFG_O_SIZE_AND_DIS_FLAGS ) & CCFG_SIZE_AND_DIS_FLAGS_DIS_ALT_DCDC_SETTING ) == 0 ) {
271 HWREGB( ADI3_BASE + ADI_O_MASK4B + ( ADI_3_REFSYS_O_DCDCCTL5 * 2 )) = ( 0xF0 |
272 ( HWREG( CCFG_BASE + CCFG_O_MODE_CONF_1 ) >> CCFG_MODE_CONF_1_ALT_DCDC_IPEAK_S ));
281 ccfg_ModeConfReg = HWREG( CCFG_BASE + CCFG_O_MODE_CONF );
290 #if ( CCFG_BASE == CCFG_BASE_DEFAULT )
293 NOROM_SetupAfterColdResetWakeupFromShutDownCfg2( ui32Fcfg1Revision, ccfg_ModeConfReg );
299 #if ( CCFG_BASE == CCFG_BASE_DEFAULT )
302 NOROM_SetupAfterColdResetWakeupFromShutDownCfg3( ccfg_ModeConfReg );
310 HWREG( AUX_WUC_BASE + AUX_WUC_O_MODCLKEN0 ) = AUX_WUC_MODCLKEN0_AUX_DDI0_OSC;
313 HWREGBITW( FLASH_BASE + FLASH_O_CFG, FLASH_CFG_DIS_EFUSECLK_BITN ) = 1;
void SetupAfterColdResetWakeupFromShutDownCfg3(uint32_t ccfg_ModeConfReg)
Third part of configuration required when waking up from shutdown.
Definition: setup_rom.c:283
#define AUX_WUC_POWER_DOWN
Definition: aux_wuc.h:95
void AUXWUCPowerCtrl(uint32_t ui32PowerMode)
Control the power to the AUX domain.
Definition: aux_wuc.c:254
void SetupAfterColdResetWakeupFromShutDownCfg1(uint32_t ccfg_ModeConfReg)
First part of configuration required when waking up from shutdown.
Definition: setup_rom.c:123
void SetupAfterColdResetWakeupFromShutDownCfg2(uint32_t ui32Fcfg1Revision, uint32_t ccfg_ModeConfReg)
Second part of configuration required when waking up from shutdown.
Definition: setup_rom.c:178
static void AONWUCJtagPowerOff(void)
Request power off of the JTAG domain.
Definition: aon_wuc.h:792