![]() |
![]() |
BLE-Stack APIs
3.00.00
|
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format. More...
Data Fields | |
uint8 | authReq |
Authentication Requirements: Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding) | |
uint16 | connectionHandle |
Connection Handle. | |
uint8 | deviceAddr [B_ADDR_LEN] |
address of device requesting security | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8 | opcode |
GAP_SLAVE_REQUESTED_SECURITY_EVENT | |
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format.
This message is sent to the app when a Slave Security Request is received.