![]() |
![]() |
|
BLE-Stack APIs
3.00.00
|
Advertising Parameters. More...
Data Fields | |
| uint8 | channelMap |
| Channel Map: Bit mask GAP Advertisement Channel Map. | |
| uint8 | eventType |
| Advertise Event Type: GAP Advertising Event Types. | |
| uint8 | filterPolicy |
| Filer Policy: GAP Advertiser Filter Scan Parameters. Ignored when directed advertising is used. | |
| uint8 | initiatorAddr [B_ADDR_LEN] |
| Initiator's addr - used only with connectable directed eventType (ADV_EVTTYPE_CONNECTABLE_DIRECTED). | |
| uint8 | initiatorAddrType |
| Initiator's address type: Address Types. | |
Advertising Parameters.