![]() |
![]() |
|
BLE-Stack APIs
3.00.00
|
Files | |
| file | att.h [code] |
| ATT layer interface. | |
| file | bcomdef.h [code] |
| Type definitions and macros for BLE stack. | |
| file | gap.h [code] |
| GAP layer interface. | |
| file | gatt.h [code] |
| GATT layer interface. | |
| file | hci.h [code] |
| HCI layer interface. | |
| file | hci_tl.h [code] |
| Types, constants, external functions etc. for the BLE HCI Transport Layer. | |
| file | l2cap.h [code] |
| L2CAP layer interface. | |
| file | linkdb.h [code] |
| LinkDB layer interface. | |
| file | sm.h [code] |
| This file contains the interface to the SM. | |
| file | uble.h [code] |
| This file contains the interface to the Micro Link Layer. | |
| file | ugap.h [code] |
| Micro BLE GAP API. | |