#include <stdbool.h>#include <stdint.h>#include "../inc/hw_types.h"#include "../inc/hw_memmap.h"#include "../inc/hw_ints.h"#include "../inc/hw_aon_wuc.h"#include "../inc/hw_aon_sysctl.h"#include "../inc/hw_aon_rtc.h"#include "../inc/hw_adi_2_refsys.h"#include "debug.h"#include "interrupt.h"#include "osc.h"#include "cpu.h"#include "prcm.h"#include "aon_ioc.h"#include "adi.h"Macros | |
| #define | PWRCTRL_ACTIVE 0x00000001 |
| #define | PWRCTRL_STANDBY 0x00000002 |
| #define | PWRCTRL_POWER_DOWN 0x00000004 |
| #define | PWRCTRL_SHUTDOWN 0x00000008 |
| #define | PWRCTRL_IOSEG3_ENABLE 0x00000800 |
| #define | PWRCTRL_IOSEG2_ENABLE 0x00000400 |
| #define | PWRCTRL_IOSEG3_DISABLE 0x00000200 |
| #define | PWRCTRL_IOSEG2_DISABLE 0x00000100 |
| #define | PWRCTRL_PWRSRC_DCDC 0x00000001 |
| #define | PWRCTRL_PWRSRC_GLDO 0x00000000 |
| #define | PWRCTRL_PWRSRC_ULDO 0x00000002 |
| #define | PWRCTRL_RST_POWER_ON 0x00000000 |
| #define | PWRCTRL_RST_PIN 0x00000001 |
| #define | PWRCTRL_RST_VDDS_BOD 0x00000002 |
| #define | PWRCTRL_RST_VDD_BOD 0x00000003 |
| #define | PWRCTRL_RST_VDDR_BOD 0x00000004 |
| #define | PWRCTRL_RST_CLK_LOSS 0x00000005 |
| #define | PWRCTRL_RST_SW_PIN 0x00000006 |
| #define | PWRCTRL_RST_WARM 0x00000007 |
Functions | |
| void | PowerCtrlSourceSet (uint32_t ui32PowerConfig) |
| Set (Request) the main power source. More... | |
| static uint32_t | PowerCtrlSourceGet (void) |
| Get the main power source. More... | |
| static uint32_t | PowerCtrlResetSourceGet (void) |
| OBSOLETE: Get the last known reset source of the system. More... | |
| static void | PowerCtrlIOFreezeEnable (void) |
| Close the latches in the AON IOC interface and in padring. More... | |
| static void | PowerCtrlIOFreezeDisable (void) |