![]() |
![]() |
LCD Hardware attributes. More...
#include <LCDDogm1286.h>
Data Fields | |
| LCD_Command const * | LCD_initCmd |
| uint8_t | lcdModePin |
| uint8_t | lcdResetPin |
| uint8_t | lcdCsnPin |
| uint8_t | spiIndex |
LCD Hardware attributes.
A sample structure is shown below:
| LCD_Command const* LCD_HWAttrs::LCD_initCmd |
LCD initialization command
| uint8_t LCD_HWAttrs::lcdModePin |
| uint8_t LCD_HWAttrs::lcdResetPin |
| uint8_t LCD_HWAttrs::lcdCsnPin |
| uint8_t LCD_HWAttrs::spiIndex |