Go to the source code of this file.
§ LANDSCAPE
§ MAX_PALETTE_COLORS
      
        
          | #define MAX_PALETTE_COLORS   2 | 
      
 
 
§ SHARP_BLACK
§ SHARP_WHITE
§ SHARP_SEND_TOGGLE_VCOM_COMMAND
      
        
          | #define SHARP_SEND_TOGGLE_VCOM_COMMAND   0x01 | 
      
 
 
§ SHARP_SKIP_TOGGLE_VCOM_COMMAND
      
        
          | #define SHARP_SKIP_TOGGLE_VCOM_COMMAND   0x00 | 
      
 
 
§ SHARP_LCD_TRAILER_BYTE
      
        
          | #define SHARP_LCD_TRAILER_BYTE   0x00 | 
      
 
 
§ SHARP_VCOM_TOGGLE_BIT
      
        
          | #define SHARP_VCOM_TOGGLE_BIT   0x40 | 
      
 
 
§ SHARP_LCD_CMD_CHANGE_VCOM
      
        
          | #define SHARP_LCD_CMD_CHANGE_VCOM   0x00 | 
      
 
 
§ SHARP_LCD_CMD_CLEAR_SCREEN
      
        
          | #define SHARP_LCD_CMD_CLEAR_SCREEN   0x20 | 
      
 
 
§ SHARP_LCD_CMD_WRITE_LINE
      
        
          | #define SHARP_LCD_CMD_WRITE_LINE   0x80 | 
      
 
 
§ DPYCOLORTRANSLATE
      
        
          | #define DPYCOLORTRANSLATE | ( |  | c | ) | ((c != 0) ? c = 1 : c) | 
      
 
 
§ SharpGrLib_sendToggleVCOMCommand()
      
        
          | void SharpGrLib_sendToggleVCOMCommand | ( |  | ) |  | 
      
 
 
§ SharpGrLib_init()
§ g_sharpFxns
      
        
          | const Graphics_Display_Functions g_sharpFxns |