Performance point, all time in units of usecs.
Data Fields | |
| char | name [APP_PERF_POINT_NAME_MAX] |
| uint64_t | tmp |
| uint64_t | sum |
| uint64_t | avg |
| uint64_t | min |
| uint64_t | max |
| uint64_t | num |
| char app_perf_point_t::name[APP_PERF_POINT_NAME_MAX] |
| uint64_t app_perf_point_t::tmp |
| uint64_t app_perf_point_t::sum |
| uint64_t app_perf_point_t::avg |
| uint64_t app_perf_point_t::min |
| uint64_t app_perf_point_t::max |
| uint64_t app_perf_point_t::num |