Utility and infrastructure APIs used to create applications and kernels.
Sub Modules | |
Application Initialization APIs | |
This section contains APIs for application initialization and de-initialization. | |
Application RTOS OSAL/DPL APIs | |
This section contains APIs for providing abstraction between PDK OSAL and MCU+SDK DPL. | |
Codec Wrapper APIs | |
This section contains APIs to use CODEC Pipelines within demos. | |
Display controller remote service APIs (RTOS only) | |
This section contains APIs for display controller remote service. | |
Display subsystem initialization APIs (RTOS only) | |
This section contains APIs for display initialization. | |
Ethfw APIs (RTOS only) | |
This section contains APIs to initialize Ethfw within MCU Image firmware. | |
Font and 2D Drawing API | |
This module has the interface for drawing fonts and 2D primitives like lines. | |
GStreamer Wrapper APIs | |
This section contains APIs to use GStreamer CODEC Pipelines within demos. | |
Graphics overlay utility APIs | |
This section contains APIs to create and draw graphics overlays for demos. | |
Inter-processor communication (IPC) APIs | |
This section contains APIs for Inter-processor communication (IPC) | |
Logging APIs | |
This section contains APIs for logging from remote cores to a central host core which prints all the logs to a common console. | |
Memory allocation APIs | |
This section contains APIs for memory allocation. | |
Miscellaneous utility APIs (RTOS only) | |
This section contains miscellaneous utility APIs. | |
OpenGL APIs | |
This section contains APIs to use OpenGL within Apps. | |
OpenMAX Codec Wrapper APIs | |
This section contains APIs to use OpenMAX CODEC Pipelines within demos. | |
Performance statistics reporting APIs | |
These APIs allows user to get performance information of RTOS based remote cores. | |
Remote Service APIs (RTOS only) | |
These APIs allows user to invoke functions or services on remote cores by abstracting the low level IPC details. | |
SCICLIENT initialization APIs (RTOS only) | |
This section contains APIs for SCICLIENT initialization. | |
SCISERVER initialization APIs (RTOS only) | |
This section contains APIs for SCISERVER initialization. | |
UDMA initialization APIs (RTOS only) | |
This section contains APIs for UDMA initialization. | |