![]() |
Perception Tool Kit (PTK) API Guide
|


Go to the source code of this file.
Data Structures | |
| struct | PTK_Alg_StereoAlgo_obsBox |
| Stereo algorithm - four corners of a detected obstacle bounding box. More... | |
| struct | PTK_Alg_StereoAlgo_driveSpace |
| Stereo algorithm - drivable space structure. More... | |
| struct | PTK_Alg_StereoAlgo_lineModel |
| Stereo algorithm - line model for detected obstacle bounding box. More... | |
| struct | PTK_Alg_StereoAlgo_obsDetection |
| Stereo algorithm - properties of a detected obstacles. More... | |
| struct | PTK_Alg_StereoAlgo_obsDetectionArray |
| Stereo algorithm - array of detected obstacels in a frame. More... | |
| struct | PTK_Alg_StereoAlgo_closestObsParams |
| Stereo algorithm - closest obstacle parameters. More... | |
| struct | PTK_Alg_StereoAlgo_detectObsParams |
| Stereo algorithm - detected obstacle parameters. More... | |
| struct | PTK_Alg_StereoAlgo_mergeObsParams |
| Stereo algorithm - obstacle merge parameters. More... | |
| struct | PTK_Alg_StereoAlgo_splitObsParams |
| Stereo algorithm - obstacle split parameters. More... | |
| struct | PTK_Alg_StereoAlgo_ObjectDetect_allParams |
| Stereo algorithm - all required parameters structure for obstacle detection. More... | |
| struct | PTK_Alg_StereoAlgo_ObjectDetectObj |
| Stereo algorithm - obstacle detection algorithm context. More... | |
Macros | |
| #define | MAX_DETECTIONS 40 |
Functions | |
| void | PTK_Alg_StereoAlgo_ObjectDetectSetParams (PTK_Alg_StereoAlgo_ObjectDetect_allParams *allPararms, PTK_Alg_StereoAlgo_ObjectDetectObj *cntxt) |
| Initialize obstacle detection parameters. More... | |
| int32_t | PTK_Alg_StereoAlgo_ObjectDetectConfig (PTK_Alg_StereoAlgo_ObjectDetect_allParams *cntxt, PTK_Api_MemoryReq *memReq) |
| Computes the memory requirements based on the given algorithm configuration parameters. More... | |
| PTK_AlgHandle | PTK_Alg_StereoAlgo_ObjectDetectInit (PTK_Alg_StereoAlgo_ObjectDetect_allParams *allParams, const PTK_Api_MemoryRsp *memRsp) |
| Initializes the library based on the given algorithm configuration parameters and allocated memory blocks. More... | |
| int32_t | PTK_Alg_StereoAlgo_ObjectDetectGetMem (PTK_Alg_StereoAlgo_ObjectDetectObj *cntxt, uint8_t *memPtr) |
| Get memory size. More... | |
| #define MAX_DETECTIONS 40 |
Max number of detected obstacles