![]() |
PDK API Guide for J721E
|
CycleprofilerP interface
Files | |
file | CycleprofilerP.h |
Cycle profiler module to measure CPU cycles for the RTOS Porting Interface. | |
Functions | |
void | CycleprofilerP_init (void) |
Function to initialize cycle profiler. More... | |
uint32_t | CycleprofilerP_getTimeStamp (void) |
Function to get current timestamp. More... | |
void | CycleprofilerP_refreshCounter () |
Checks PMU timer overflow and increments the higher 32 bits. More... | |
void CycleprofilerP_init | ( | void | ) |
Function to initialize cycle profiler.
uint32_t CycleprofilerP_getTimeStamp | ( | void | ) |
Function to get current timestamp.
void CycleprofilerP_refreshCounter | ( | ) |
Checks PMU timer overflow and increments the higher 32 bits.