MCUSW
|
Eth ring event configuration type Configuration related to ring event.
Data Fields | |
uint8 | ringIdx |
uint8 | eventIdx |
uint8 | virtBitNum |
uint32 | globalEvent |
uint32 | srcOffset |
uint8 Eth_Udma_RingEventCfgType::ringIdx |
Ring index
uint8 Eth_Udma_RingEventCfgType::eventIdx |
Event index
uint8 Eth_Udma_RingEventCfgType::virtBitNum |
Virtual bit number
uint32 Eth_Udma_RingEventCfgType::globalEvent |
Global event number
uint32 Eth_Udma_RingEventCfgType::srcOffset |
Source Irq offset