MCUSW
|
Eth Cpsw Configurations type Configuration related to Cpsw data.
Data Fields | |
uint32 | phyMacAddr |
uint32 | aleAddr |
uint32 | cptsAddr |
uint32 | mdioAddr |
uint32 | ctrlAddr |
uint32 | cptsRefClockFreq |
uint32 | cppiClockFreqHz |
uint32 Eth_CpswConfigType::phyMacAddr |
Mac address register address
uint32 Eth_CpswConfigType::aleAddr |
Address lookup engine register address
uint32 Eth_CpswConfigType::cptsAddr |
Common platform time sync register address
uint32 Eth_CpswConfigType::mdioAddr |
Mdio resgister address
uint32 Eth_CpswConfigType::ctrlAddr |
control register addresss
uint32 Eth_CpswConfigType::cptsRefClockFreq |
Cpts clock frequency reference value
uint32 Eth_CpswConfigType::cppiClockFreqHz |
Cpts clock frequency HZ