![]() |
SDL API Guide for J721E
|
MPU Static Registers structure.
Data Fields | |
uint32_t | sysControlreg |
uint32_t | mpuTypeReg |
uint32_t | regionId |
uint32_t | baseAddr |
uint32_t | size |
uint32_t | accessPermission |
uint32_t SDL_MPU_staticRegs::sysControlreg |
SCTLR (System Control Register)
uint32_t SDL_MPU_staticRegs::mpuTypeReg |
MPUIR (MPU Type Register)
uint32_t SDL_MPU_staticRegs::regionId |
Region number to configure. Range: 0 to (SDL_ARM_R5F_MPU_REGIONS_MAX 1U)
uint32_t SDL_MPU_staticRegs::baseAddr |
Region base address: 32 bytes aligned.
uint32_t SDL_MPU_staticRegs::size |
Region size Refer SDL_ArmR5MpuRegionSize
uint32_t SDL_MPU_staticRegs::accessPermission |
Access permissions See SDL_ArmR5AccessPerm for more details