![]() |
![]() |
Collaboration diagram for DSPF_sp_mat_mul_gemm_cplx:
![]() |
void | DSPF_sp_mat_mul_gemm_cplx (float *restrict x1, float const a, const int r1, const int c1, float *restrict x2, const int c2, float *restrict y) |
void DSPF_sp_mat_mul_gemm_cplx | ( | float *restrict | x1, | |
float const | a, | |||
const int | r1, | |||
const int | c1, | |||
float *restrict | x2, | |||
const int | c2, | |||
float *restrict | y | |||
) |
This function computes the expression y = a*x1*x2+y. The column dimension of x1 must match the row dimension of x2. The values stored in the matrices are assumed to be double-precision floating-point values. This code is suitable for dense matrices. No optimizations are made for sparse matrices.
x1 | Pointer to r1 by c1 input matrix. | |
a | Scalar value. | |
r1 | Number of rows in x1. | |
c1 | Number of columns in x1. Also number of rows in x2. | |
x2 | Pointer to c1 by c2 input matrix. | |
c2 | Number of columns in x2. | |
y | Pointer to r1 by c2 output matrix. |