DSPLIB API Reference

Release 3.4.0.0

This is the main landing page for the DSPLIB API Reference. You can navigate by functional category using the links provided below or directly to any module (kernel) or it's assocaited soure file using the tabs above. You can always return to this page via the "Main Page" tab above.

Introduction

The TI C6000 DSPLIB is an optimized DSP Function Library for C programmers. It includes many C-callable, optimized, general-purpose signal-processing routines. These routines are typically used in computationally-intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use DSP functions, TI DSPLIB can significantly shorten your DSP application development time.

The TI DSPLIB includes commonly used DSP routines. Source code is provided that allows you to modify functions to match your specific needs.

The routines contained in the library are organized into the following seven different functional areas:

Features and Benefits

Modules


Copyright 2014, Texas Instruments Incorporated